The CAPSENSE™ Tuner is a stand-alone tool included with the ModusToolbox™ software. The tool is used to tune CAPSENSE™ applications.
Prior to using the CAPSENSE™ Tuner, create a CAPSENSE™ application and program it into the device. Refer to the CAPSENSE™ Configurator user guide and CAPSENSE™ middleware documentation for help. Your application must contain the CAPSENSE™ Middleware and a communication interface (I2C, UART or RTT). The Tuner works with the KitProg3, MiniProg4, and UART devices.