| Library | Details | Docs |
|---|---|---|
| emwin | SEGGER embedded graphic library and graphical user interface (GUI) framework designed to provide processor- and display controller-independent GUI for any application that needs a graphical display. | Overview |
| display-amoled-co5300 | This is the driver library for CO5300 display controller driving 1.43-inch 466x466 MIPI DSI AMOLED display connected to the PSOC™ Edge E84 Evaluation Kit. | API reference |
| display-dsi-waveshare-4-3-lcd | This driver library is designed to support a Waveshare 4.3 inch DSI Capacitive Touch Display on PSOC™ Edge E8x kits. | API reference |
| display-dsi-waveshare-7-0-lcd-c | This is the driver library for Waveshare 7-inch Raspberry Pi DSI LCD C Display interfaced to PSOC™ Edge E84 Evaluation Kit. | API reference |
| display-tft-ek79007ad3 | This driver library is designed to support 10.1 inch MIPI DSI TFT LCD, model WF101JTYAHMNB0. | API reference |
| touch-ctp-ft3268 | This library provides functions to support Capacitive Touch Panel (CTP) on 1.43 inch AMOLED circular (CO5300) wearable display driven by FT3268 controller. This 1.43 inch MIPI DSI AMOLED display is used with PSOC™ EDGE E84 Evaluation kit. | API reference |
| touch-ctp-ft5406 | This library provides basic set of functions to support Capacitive Touch Panel (CTP) of Waveshare 4.3 inch DSI display driven by FT5406 CTP controller. This Waveshare 800 x 480 pixel 4.3 inch video mode display panel is used with PSOC™ Edge E8x kits. | API reference |
| touch-ctp-ft6146-m00 | This library provides functions to support Capacitive Touch Panel (CTP) of 1.43 inch AMOLED circular wearable display driven by FT6146-M00 controller. This 1.43 inch 466 x 466 pixels MIPI DSI AMOLED display is used with PSOC™ Edge E84 Evaluation Kit. | API reference |
| touch-ctp-gt911 | This is the driver library for the GT911 capacitive sensing touch panel. | API reference |
| touch-ctp-ili2511 | This library provides functions to support Capacitive Touch Panel (CTP) of 10.1 inch TFT LCD WF101JTYAHMNB0 driven by ILI2511 controller. This 1024 x 600 pixel display panel is used with PSOC™ Edge E8 Evaluation Kit. | API reference |
ModusToolbox™ for Graphics
Last updated on