The Reference Ramp diagram next to the ISR component illustrates the Target update depending on the Ramp update period and Ramp slope.
Ramp settings
| Parameter | Description | Range | Default |
|---|---|---|---|
|
Ramp update period |
Period required for ramp generator function execution |
1-50 ms |
1 ms |
|
Ramp slope |
Maximal speed of reference value change over time |
1-1000 mV/ms (or cnts/ms) |
1 mV/ms (or cnts/ms) |