Skip to main content

ModusToolbox™ for sensing

Library Details Docs
capsense Capacitive sensing can be used in a variety of applications and products where conventional mechanical buttons can be replaced with sleek human interfaces to transform the way users interact with electronic systems. API reference
capsense-touchpad-host Portable middleware for controlling an Infineon PSOC™ 4000T CAPSENSE™ touchpad from a bare-metal or RTOS-based host MCU. API reference
linux-i2c-touchpad This simplifies the integration of I2C-based touchpad devices into Linux systems. It provides a robust and efficient implementation for communicating with touchpad hardware over the I2C bus. Reference guide
sensor-humidity-sht4x This library provides functions for interfacing with SHT40 digital humidity and temperature sensor from Sensirion on PSOC™ Edge device. API reference
sensor-motion-bmi270 This library provides functions for interfacing with the BMI270 I2C 16-bit inertial measurement unit (IMU) with 3-axis accelerometer and 3-axis gyroscope used on the PSOC™ Edge E84 Evaluation Kit. API reference
sensor-orientation-bmm350 This library provides functions for interfacing with the BMM350 I3C 3-axis magnetometer used on the PSOC™ Edge E84 Evaluation Kit and PSOC™ Edge E84 AI Kit. API reference
Last updated on