Skip to main content

PWM

Enable high resolution – This check box is active only for VCM.

The PWM group settings parameters are applied to all PWM instances.

Parameter Description Range Default

Dead time rising

Dead time delay for HS

1-1e+09 ns

100 ns

Dead time falling

Dead time delay for LS

1-1e+09 ns

100 ns

Duty cycle min

Minimum modulation duty cycle

Read-only

0%

Duty cycle max*

Maximum modulation duty cycle

1-100%

90%

Passive level output

Behavior of PWM outputs with passive PWM

Low

High

High impedance

High impedance

Note:
*The calculated valid range for Duty cycle maximum depends on the entered set of parameters. They display in the respective parameter tooltip.
Last updated on