| Revision | Date | Description |
|---|---|---|
|
** |
2017-12-29 |
New document. |
|
*A |
2018-09-18 |
Complete update for production release. |
|
*B |
2018-11-21 |
Updated the system requirements section. Added information about uninstalling issues. Updated to clarify macOS instructions. |
|
*C |
2019-02-27 |
Updated for version 1.1. Added custom drivers information. Updated linux instructions. |
|
*D |
2019-09-26 |
Added information to clarify usage with multiple versions and workspaces. |
|
*E |
2019-10-17 |
Updated for version 2.0. Added a note for macOS Catalina. |
|
*F |
2019-10-21 |
Added git as a prerequisite. |
|
*G |
2020-10-14 |
Added a link to KBA229345. |
|
*H |
2020-02-13 |
Added a comment about using forward slashes for the CY_TOOLS_PATHS variable. |
|
*I |
2020-03-26 |
Updated for version 2.1. |
|
*J |
2020-02-04 |
Corrected macOS executable name. |
|
*K |
2020-04-14 |
Corrected "optional" step for installing with spaces in user home directory. |
|
*L |
2020-09-01 |
Updated for version 2.2. Updated to include Python 3.7 requirement. Removed macOS Catalina notarization warning. |
|
*M |
2021-03-25 |
Updated for version 2.3. Added installer instructions for Windows and multiple users. Added Linux instruction for libncurses5. Updated for macOS Big Sur. |
|
*N |
2021-09-10 |
Updated for version 2.4. |
|
*O |
2022-09-22 |
Updated for version 3.0. Added instructions for CY_GETLIBS_GLOBAL_PATH. Updated formatting for version 3.0. |
|
*P |
2022-10-20 |
Updated the name of the Eclipse executable. |
|
*Q |
2023-01-17 |
Updated link for cysecuretools. |
|
*R |
2023-05-18 |
Updated for version 3.1. Updated Linux installation instructions. Added Dashboard instructions and removed Eclipse instructions. Removed caching variable and offline content. Added local content instructions. |
|
*S |
2023-07-12 |
Added note about final release to support Windows 7, macOS Big Sur, and Ubuntu 18.04. |
|
*T |
2024-01-29 |
Updated for version 3.2. Updated Linux instructions for .deb file. Added mention of the Setup program. Added instructions for firewall or no web access. |
| *U | 2024-04-10 |
Clarified installing using custom options. Added note about older versions of Windows 10 not supported. |
| *V | 2024-07-10 |
Clarified instructions for macOS and Linux. |
| *W | 2024-09-15 |
Updated for version 3.3. |
| *X | 2024-12-06 | Updated for version 3.4. |
| *Y | 2025-02-11 | Updated with complete instructions to install and use the Setup program; added link to KBA for installing without the Setup program. |
| *Z | 2025-03-19 | Updated for version 1.3 Setup program and 3.5 tools package; GUI updated. |
| AA | 2025-03-25 | Updated the final screen to include Run buttons. Added section for installing IDEs. |
| AB | 2025-04-24 | Updated section 3.4 with additional details. |
| AC | 2025-06-20 | Updated for version 1.4 Setup program. |
| AD | 2025-10-01 | Updated for version 1.5 Setup program; added default option for brand new installs. |
| AE | 2025-01-28 | Updated for version 1.6 Setup program; changes include:
|
| AF | 2026-03-21 | Updated for version 1.7 Setup program. |
| AG | 2026-05-18 | Updated for version 1.7.1 Setup program. |
| AH | 2026-08-15 | Updated for version 1.8 Setup program. |
Revision history
Last updated on