Skip to main content

Version changes

This section lists and describes the changes for each version of this tool.

Version Change Descriptions

1.0

New tool.

Compatible with PDStack Middleware Library 1.10.

1.10

Added open in System Explorer command to File menu.

Added Add/Remove Port commands.

Added Copy/Paste Port commands.

Added separate Port tabs.

Added Port tab toolbar.

Reorganized parameter settings based on Source PDO versus Sink PDO.

Compatible with PDStack Middleware Library version 1.20 and older.

1.20

Changed the device library file from xml to props.json.

Compatible with PDStack Middleware Library version 3.0. This version of the EZ-PD™ Configurator is not compatible with older versions of PDStack Middleware Library.

1.21

Minor update.

1.30

Back-end updates and bug fixes.

2.00

  • Changes in this version are not backward compatible with previous versions
  • Added PDO type "Adjustable Voltage Supply"
  • Added "EPR Min/Max Operating Current" and "Sink Give Back" fields for the EPR sink PDO for "Fixed Supply" PDO type
  • Renamed "Min/Max Operating Current" to "Min/Max Operating Power"
  • Removed "Min/Max Operating Current" field in sink PDO for "Programmable Power Supply" PDO type

2.10

Minor update.

2.11

Minor update.

2.20

Minor update.

2.30

Minor update.

2.40

Minor update.

2.50

Minor update.

GUI style update.

Last updated on