Skip to main content

PSOC™ Edge

PSOC™ Edge device support libraries provide all necessary device specific components to be used during software development for this family of devices:
Library Details Docs
mtb-dsl-pse8x6 Provides the components required to develop software for the PSOC™ Edge E8x2, E8x3, E8x5, and E8x6 MCUs (6 MB total RAM: 5 MB System SRAM + 1 MB SRAM). It is a required dependency for every application targeting these devices and is added automatically when a project is created for a supported board in ModusToolbox™. API reference
mtb-dsl-pse8xxgo
These packages include:
  • PSOC™ Edge MCU Peripheral Driver Library (PDL) - provides, device header files, start-up code, and peripheral drivers as a set of low-level APIs to configure, initialize, and use various supported peripheral drivers
  • Hardware Abstraction Layer (HAL) - provides high-level API wrappers around lower-level device specific APIs(such as PSOC™ MCU PDL)
  • Device Utilities (device-utils) - handles the pre-defined System Power Management (SysPm) callback implementations for peripherals which require special handling when the MCU enters or exits DeepSleep
  • make - provides build recipe make files and scripts for building and programming device applications
API reference
mtb-dsl-pse8xxgp API reference
Last updated on