The Infineon Device Configurator allows you to enable and configure device peripherals, such as clocks and pins, as well as standard MCU peripherals. When working in the ModusToolbox™ environment, this tool is included as part of the tools package, and it is required when working on devices such as PSOC™ MCUs.
This tool is also provided as an optional stand-alone configuration utility for you to use with the Keil µVision IDE when working on devices such as TLE994x_5x. This version is distributed via Infineon Developer Center: http://www.infineon.com/idc. Refer to the specific hardware documentation for your device to determine if this tool is supported.
After configuring and saving a particular device's settings, the Device
Configurator generates firmware for use in your application (see Code
generation).