PSOC™ Control C3 Performance Line meets the needs of industries that require precise control and demanding power conversion. Being Wide Band Gap (WBG) ready, the family completes Infineon system offering for best performance in power conversion applications in AI server PSUs, solar, SMPS, EV charging and robotics. The Performance Line comes with advanced security being PSA L3 certified and is ready for Post Quantum Cryptography.

Key features​

  • Arm® Cortex®-M33-core based MCU

  • Up to 512 KB flash memory

  • Up to 240 KB SRAM with ECC

  • Fully programmable hardware accelerators

  • ADC with analog frontend

  • High resolution PWMs (HRPWM)

  • Post Quantum Cryptography compliant

  • PSA L3 certified

  • Low power operation

  • Multiple packages up to 100-pin

Target applications​