About this document​

Scope and purpose

This document describes the features and hardware details of the PSOC™ Control C3M5 motor control card, which is designed to serve as an evaluation platform for motor control applications with the PSOC™ Arm® Cortex®-M33 based microcontroller. This board is part of Infineon’s motor control evaluation platform kits.

Intended audience

This document is intended for

KIT_PSC3M5_MC1

users. This board is intended to be used under laboratory conditions.

Reference board/kit

Product(s) embedded on a PCB with a focus on specific applications and defined use cases that may include software. PCB and auxiliary circuits are optimized for the requirements of the target application.

Note:

Boards do not necessarily meet safety, EMI, quality standards (for example UL, CE) requirements.

Important notice​

“Evaluation Boards and Reference Boards” shall mean products embedded on a printed circuit board (PCB) for demonstration and/or evaluation purposes, which include, without limitation, demonstration, reference and evaluation boards, kits and design (collectively referred to as “Reference Board”).

Environmental conditions have been considered in the design of the Evaluation Boards and Reference Boards provided by Infineon Technologies. The design of the Evaluation Boards and Reference Boards has been tested by Infineon Technologies only as described in this document. The design is not qualified in terms of safety requirements, manufacturing and operation over the entire operating temperature range or lifetime.

The Evaluation Boards and Reference Boards provided by Infineon Technologies are subject to functional testing only under typical load conditions. Evaluation Boards and Reference Boards are not subject to the same procedures as regular products regarding returned material analysis (RMA), process change notification (PCN) and product discontinuation (PD).

Evaluation Boards and Reference Boards are not commercialized products, and are solely intended for evaluation and testing purposes. In particular, they shall not be used for reliability testing or production. The Evaluation Boards and Reference Boards may therefore not comply with CE or similar standards (including but not limited to the EMC Directive 2004/EC/108 and the EMC Act) and may not fulfill other requirements of the country in which they are operated by the customer. The customer shall ensure that all Evaluation Boards and Reference Boards will be handled in a way which is compliant with the relevant requirements and standards of the country in which they are operated.

The Evaluation Boards and Reference Boards as well as the information provided in this document are addressed only to qualified and skilled technical staff, for laboratory usage, and shall be used and managed according to the terms and conditions set forth in this document and in other related documentation supplied with the respective Evaluation Board or Reference Board.

It is the responsibility of the customer’s technical departments to evaluate the suitability of the Evaluation Boards and Reference Boards for the intended application, and to evaluate the completeness and correctness of the information provided in this document with respect to such application.

The customer is obliged to ensure that the use of the Evaluation Boards and Reference Boards does not cause any harm to persons or third party property.

The Evaluation Boards and Reference Boards and any information in this document is provided "as is" and Infineon Technologies disclaims any warranties, express or implied, including but not limited to warranties of non-infringement of third party rights and implied warranties of fitness for any purpose, or for merchantability.

Infineon Technologies shall not be responsible for any damages resulting from the use of the Evaluation Boards and Reference Boards and/or from any information provided in this document. The customer is obliged to defend, indemnify and hold Infineon Technologies harmless from and against any claims or damages arising out of or resulting from any use thereof.

Infineon Technologies reserves the right to modify this document and/or any information provided herein at any time without further notice.

Safety precautions​

Table 1.

Safety precautions



Caution:

The heat sink and device surfaces of the evaluation or reference board may become hot during testing. Hence, necessary precautions are required while handling the board. Failure to comply may cause injury.



Caution:

Only personnel familiar with the drive, power electronics and associated machinery should plan, install, commission and subsequently service the system. Failure to comply may result in personal injury and/or equipment damage.



Caution:

The evaluation or reference board contains parts and assemblies sensitive to electrostatic discharge (ESD). Electrostatic control precautions are required when installing, testing, servicing or repairing the assembly. Component damage may result if ESD control procedures are not followed. If you are not familiar with electrostatic control procedures, refer to the applicable ESD protection handbooks and guidelines.



Caution:

A drive that is incorrectly applied or installed can lead to component damage or reduction in product lifetime. Wiring or application errors such as undersizing the motor, supplying an incorrect or inadequate AC supply, or excessive ambient temperatures may result in system malfunction.



Caution:

The evaluation or reference board is shipped with packing materials that need to be removed prior to installation. Failure to remove all packing materials that are unnecessary for system installation may result in overheating or abnormal operating conditions.

Introduction​

Getting started

This guide is designed to familiarize you with the evaluation kit.

  • The

    Kit operation

    section describes the major features and functionalities, such as programming, debugging, and USB-UART bridges of the PSOC™ Control C3M5 motor control card

  • The

    Hardware section

    provides a detailed hardware description

  • Application development using the PSOC™ Control C3M5 motor control card is supported in ModusToolbox™. ModusToolbox™ is a free development ecosystem that includes the Eclipse IDE for ModusToolbox™ and the PSOC™ Control C3M5 SDK along with PSOC™ Control C3M5 MCU. Using ModusToolbox™, you can enable and configure device resources, middleware libraries, write C/assembly source codes, and program or debug the device. For more information, see the

    ModusToolbox™ software installation guide

  • Code examples are available for evaluating the PSOC™ Control C3M5 motor control card. These examples help you familiarize yourself with the PSOC™ Control C3M5 MCU and create your own designs. These examples can be accessed through the

    ModusToolbox™ Project Creator

    tool. Additionally, see

    Infineon code examples for ModusToolbox™ software

    to access these examples

Key features

The PSOC™ Control C3M5 motor control card is equipped with the following features:

  • Infineon PSOC™ Control C3M5 (Arm® Cortex®-M33 based) microcontroller

    PSC3M5FDS2AFQ1

    , 180 MHz, up to 256 KB flash/64 KB SRAM, E-LQFP-80

  • Connection to MADK boards (M1/M3/M5) via 100-pin HD connector connected to the XMC™ drive adapter card

  • Five LEDs

    :

    • 1 Power LED

    • 2 User LEDs: User-controlled LED

    • 2 Debug LEDs and Aux LEDs: Debugger-controlled LEDs

  • Isolated debug options (default)

    :

    • Onboard isolated debugger (SEGGER J-Link Lite) via USB connector

  • Isolated connectivity

    :

    • UART channel of on-board debugger (SEGGER J-Link Lite) via USB connector

    • CAN interface on a 4-pin header X14

  • 2 non-isolated debug options

    :

    • SWD/JTAG 10-pin 1.27 mm header

    • ETM 20-pin 1.27 mm header

  • Power supply

    :

    • PSOC™ Control C3M5 MCU

      :

      • Via 100-pin expansion board (5 V or 24 V) converted to 3.3 V

      • Via debug USB connector, 5 V isolated DC-DC converted to 3.3 V

    • XMC4200 MCU in isolated debug domain

      :

      • Via debug USB connector

  • KITMOTORDC250W24VTOBO1 power board

    :

    • Rated voltage: 24 V

    • Rated power: 250 W

    • Operation: Three shunt and single shunt operation

  • DB42S03 or DB42M03 brushless DC motor

  • 24V/1A AC/DC power adapter

Kit operation​

The PSOC™ Control C3M5 motor control card is an evaluation board designed to assist engineers in developing PSOC™ Control C3-based motor control solutions in combination with suitable power stage evaluation boards featuring the MADK connector (M1/M3/M5). The board features an isolated onboard debugger for programming and debugging over a USB interface. Additionally, it features USB VCOM functionality using the same USB connection as the debugger.

Figure 1.

KIT_PSC3M5_CC2 motor control card block diagram



Figure 2.

KIT_PSC3M5_CC2 motor control card details



  1. Isolated DC-DC (U20)

  2. USB Type-C socket (X10)

  3. Debug LED (D5) and Aux LED (D4)

  4. XMC4200 MCU(J-Link - U7)

  5. Isolated CAN header (X14)

  6. SWD/UART and CAN isolators (U10, U4)

  7. User button (SW2) and Reset button (SW1)

  8. User LED1 (D1) and User LED2 (D2)

  9. Potentiometers (R6, R7)

  10. Motor 2 encoder input (X4)

  11. ETM header (X1)

  12. Motor 2 Hall sensor input (X7)

  13. 100-pin HD connector (X15)

  14. MADK M5 pinout header (X19)

  15. Motor 1 Hall sensor input (X3)

  16. PSC3M5FDS2AFQ1 Target MCU (U1)

  17. Motor 1 encoder input (X2)

  18. 10-pin SWD/JTAG header (X12)

  19. Debug interface selection (SW3)

  20. Supply selection jumper (X20)

  21. mikroBUS header (X18)

Figure 3.

Drive adapter card details



  1. 100-pin HD connector (J1)

  2. 2x20 headers (J9, J10, J11, J12)

  3. Samtec connector 2 (J13)

  4. MADK M1 connector 2 (J6) and MADK M3 connector 2 (J6 + J7)

  5. MADK M5 connector (J4)

  6. Samtec connector 1 (J2)

  7. MADK M1 connector 1 (J5) and MADK M3 connector 1 (J5 + J8)

Using the OOB example

Figure 4.

KIT_PSC3M5_MC1 complete setup with motor



Standalone operation

The MCU is pre-programmed with out-of-box (OOB) firmware, configured to run the included motor in sensorless field-oriented control (FOC) three-shunt mode.

  1. Ensure that the input voltage selection jumper (X20) is set to position 2-3 (V5V)

  2. Connect the control and power boards using the adapter board as shown in

    Figure 4

  3. Connect the motor wires to the motor screw terminal connector (CN3) on the power board as follows:

    • Yellow

      : U

    • Red

      : V

    • Black

      : W

  4. Connect the 24 V/1 A power adapter to the DC input barrel jack (CN1) on the power board and turn on the power supply

  5. The motor shaft spins in a clockwise direction (with respect to the motor front side)

  6. The motor speed is controlled by the potentiometer (R6)

  7. The user button (SW2) is used to change the motor direction. When pressed, the motor speed ramps down to ‘0’ and stops. To restart the motor in the reverse direction, set the potentiometer (R6) to zero speed and then increase the speed

  8. The user LED1 (yellow) indicates the motor direction:

    • On: Clockwise direction

    • Off: Counter-clockwise direction

Note:

The motor speed depends on the potentiometer setting. If the potentiometer is set to ‘0’ (fully turned in a clockwise direction), the motor will not run.

GUI operation

Create a new project

:

  1. Install the ModusToolbox™ Motor Suite GUI from the Infineon Developer Centre (IDC)

  2. Ensure that all the microswitches of SW3 are on the right side for proper operation

  3. Follow steps 1 to 4 in the standalone operation section to set up the hardware

  4. Connect the USB cable to the PC and the control card USB socket

  5. Open the ModusToolbox™ Motor Suite GUI

  6. Go to PSOC™ Control C3 Motor Control Drive Kit, select

    RFO

    , and click

    New Project

    to open the configurator view

Figure 5.

GUI: Open new project



Configurator view

  1. A green color at the bottom of the suite indicates a successful connection

  2. In the configurator view, you can configure static parameters

  3. To reprogram the default firmware, click

    Flash Firmware

  4. To switch to the test bench view, click the

    Test Bench

    button

Figure 6.

GUI: Configurator view



GUI operation in test bench view

  1. In the command panel, use the drive switch to enable or disable the drive

  2. To set the motor speed using the target set slider in command panel, turn off the potentiometer control switch in the GUI. If the potentiometer control switch is on, the potentiometer (R6) on the kit controls the motor speed

  3. The emergency stop is used to stop or restart the motor and clear faults

  4. The control panel and command panel sections display various parameters, including:

    • Voltage applied

    • Currents flowing

    • DC bus voltage

    • Faults

    • Control scheme

    • State of the state machine

    • Motor direction

  5. To stream these parameters, select the oscilloscope view. For more details, see the user manual located in the top left corner of the oscilloscope window

Figure 7.

GUI: Test bench view



Creating a project and programming/debugging using ModusToolbox

The PSOC™ Control C3M5 motor control card can be programmed and debugged using the onboard J-Link debugger. This onboard programmer/debugger supports USB-UART bridge functionality. An XMC4200 device is used to implement the J-Link functionality. See the

J-Link user guide

for more details.

The following steps briefly introduce project creation, programming, and debugging using ModusToolbox™. For detailed instructions, see

Help

>

ModusToolbox™ general documentation

>

ModusToolbox™ user guide

  1. Connect the board to the PC using the provided USB cable through the J-Link USB connector (X10), as shown in

    Figure 8

    . It enumerates as a USB composite device if you are connecting it to your PC for the first time

    Figure 8.

    Connect USB cable to the USB connector on board



  2. The debugger on this kit features the J-Link LITE with UART. The debug LED (green) is always ON if the USB is connected

    Note:

    The programming can be done either with the onboard J-Link debugger (isolated) or by attaching an external debugger to the connector X12 (non-isolated) on the board. It is recommended to use the onboard J-Link debugger

  3. In the Eclipse IDE for ModusToolbox™, import the desired code example (application) into a new workspace

    1. Click on

      New Application

      from the Quick Panel tab

      Figure 9.

      Create new application



    2. Select the BSP -KIT_PSC3M5_CC2 in the Choose Board Support Package window and click

      Next

      Figure 10.

      Choose Board Support Package



    3. Select the application in the Select Application window and click

      Create

      Figure 11.

      Select application



  4. To build and program a PSOC™ Control C3M5 MCU application, in the Project Explorer, select

    <App_Name>

    project. In the Quick Panel tab, scroll to the

    Launches

    section and click the

    <App_Name> Program

    (J-Link) configuration

    Figure 12.

    Programming in ModusToolbox™



  5. ModusToolbox™ software has an integrated debugger. To debug a PSOC™ Control C3M5 MCU application, in the Project Explorer, select

    <App_Name>

    project. In the Quick Panel, scroll to the Launches section and click the

    <App_Name> Debug

    (J-Link) configuration. For more details, see the Program and debug section in the

    Eclipse IDE for ModusToolbox™ user guide

    Figure 13.

    Debugging in ModusToolbox™



Hardware​

Hardware functional description

This section provides a detailed explanation of the individual hardware blocks used in this kit.

PSOC™ Control C3M5 motor control card

The control card is designed for the PSOC™ Control C3M5 microcontroller in an E-LQFP-80 package. The onboard isolated J-Link debugger is implemented using the XMC4200 microcontroller. All the I/Os from the PSOC™ Control C3M5 MCU are routed out to the 100-pin high-density (HD) connector, which can be inserted into a mating connector on the included adapter board. The adapter board, in turn, provides connectivity to the motor control power boards using MADK M1/M3, M5, and Samtec connectors.

PSOC™ Control C3M5 MCU

Figure 14.

PSOC™ Control C3M5 MCU block diagram



The PSC3M5xD devices are based on the Arm® Cortex®-M33 microcontroller, running at up to 180 MHz with DSP and FPU capabilities. In addition to the CPU subsystem, the devices contain advanced real-time control peripherals, such as a high-performance programmable analog subsystem, comparators, advanced timers with high-resolution capability, up to six serial communication blocks (SCBs), and two CAN FDs for communication. The devices support one Active mode and five low-power modes for managing and reducing power consumption depending on application requirements.

Figure 15.

PSOC™ Control C3 MCU pin connections



PSOC™ Control C3M5 MCU power supply system

The PSOC™ C3M5 MCU operates using a single regulated VDDD supply within the range of 1.71 V to 3.6 V. Additionally, there is an optional VBACKUP supply, which has a range of 1.4 V to 3.6 V. A linear regulator powers the core logic at four voltage levels: 0.9 V, 1.0 V, 1.1 V, and 1.2 V. Voltage level switching is implemented by writing to the power control registers. The voltage for the core logic can be set based on the application's performance and power requirements.

Typically, the backup domain requires an input voltage of 1.4 V to 3.6 V, which can be provided by connecting a backup battery or a supercapacitor to the VBACKUP pin. The internal backup switch automatically selects between VDDD and VBACKUP (when VDDD is no longer available) for powering the backup domain peripherals like the RTC, WCO, ILO, and backup registers. Some I/O cells are powered from the VBACKUP supply before the internal backup switch. If the application does not require a dedicated backup source, VBACKUP can be connected to VDDD externally to ensure that the I/O cells powered by VBACKUP are functional.

Figure 16.

PSOC™ Control C3 MCU power supply scheme



The PSOC™ Control C3 MCU operates at 3.3 V, while the rest of the board requires both 3.3 V and 5 V supplies. The VDD3.3, used to power the MCU, is generated using the U2 low-dropout regulator. The VDD5 rail, which powers this regulator as well as the rest of the circuits running on 3 V or 5 V, can be sourced from any of the following options:

  1. Isolated USB supply

    : The USB 5 V supply is used to power a 5 V to 7 V DC-DC isolated converter, which in turn generates a 5 V supply, VDCDC5, using U14. This supply can be used to power the board when the X20 jumper is set to the 1-2 position

  2. 5 V or 24 V supply from the power board

    : When the X20 jumper is set to the 2-3 position, the board can be powered by any of the following sources:

    1. High-density HD connector (X15)

      : Either a 24 V supply on pin B41, converted to 5 V using U16, or a 5 V supply on pins B5/B10 of the 100-pin high-density connector

    2. MADK5 power board header (X19)

      : A 5 V supply on pin 2 of the X19 header can be used to power the board

Multiple 5 V sources, which come from the power stage (either direct 5 V or 24 V regulated to 5 V), are ORed using low-drop rectifiers based on the Q3, Q4, and Q6 MOSFETs.

PSOC™ Control C3M5 MCU I/O connectors

Figure 17.

MADK M5 header, expansion headers, and mikroBUS header



MADK M5 header (X19)

: The MADK M5 header provides the same pinout available in the MADK M5 connector on the drive adapter card, using a 16x2 male header with a standard 2.54 mm pitch. This header can be used for hardware debugging or probing signals.

Table 2.

MADK M5 header pinout details

Pin no.

Signal name

PSC3M5 pin

Description

1

GND

GND

Ground

2

VPWR5V

NA

Power input

3

PFC_Gate1

P6.0

PFC gate PWM signal

4

P8_1_PFC_Relay2

P8.1

PFC relay GPIO output

5

AN_A5_VBEMF_U/IU(3)

1

AN_A5

PFC current sense signal (pin B45 of X15)

6

AN_B6_BrakeTemp1

AN_B6

Temperature feedback for motor 1 power stage

7

AN_B7_IAVG_IDCLink(3)

2

AN_B7

PFC bus voltage sensing (pin A46 on X15)

8

AN_A4_VDCLink

AN_A4

Power stage VDC link sense signal

9

AN_A0_VBEMF_U/IU(1)

AN_A0

Motor 1 BEMF U or Current U sense

10

AN_B0_VBEMF_U/IU(2)

AN_B0

Motor 2 BEMF U or Current U sense

11

AN_A1_VBEMF_V/IV(1)

AN_A1

Motor 1 BEMF V or Current V sense

12

AN_B1_VBEMF_V/IV(2)

AN_B1

Motor 2 BEMF V or Current V sense

13

AN_A2_VBEMF_W/IW(1)

AN_A2

Motor 1 BEMF W or Current W sense

14

AN_B2_VBEMF_W/IW(2)

AN_B2

Motor 2 BEMF W or Current W sense

15

AN_A3_IAVG/IDCLink(1)

AN_A3

Motor 1 DC link shunt current

16

AN_B3_IAVG/IDCLink(2)

AN_B3

Motor 2 DC link shunt current

17

P8_3_U2_L

P8.3

Motor 2 PWM UL

18

P4_1_U1_L

P4.1

Motor 1 PWM UL

19

P8_2_U2_H

P8.2

Motor 2 PWM UH

20

P4_0_U1_H

P4.0

Motor 1 PWM UH

21

P9_1_V2_L

P9.1

Motor 2 PWM VL

22

P4_3_V1_L

P4.3

Motor 1 PWM VL

23

P9_0_V2_H

P9.0

Motor 2 PWM VH

24

P4_2_V1_H

P4.2

Motor 1 PWM VH

25

P9_3_W2_L

P9.3

Motor 2 PWM WL

26

P4_5_W1_L

P4.5

Motor 1 PWM WL

27

P9_2_W2_H

P9.2

Motor 2 PWM WH

28

P4_4_W1_H

P4.4

Motor 1 PWM WH

29

P7_7_KILL_2

P7.7

Motor 2 kill feedback

30

P8_0_KILL_1

P8.0

Motor 1 kill feedback

31

P8_5_ENPOW2

P8.5

Motor 2 power stage enables

32

P8_4_ENPOW1

P8.4

Motor 1 power stage enables

mikroBUS header (X18)

: The mikroBUS header provides a standardized interface for connecting compatible Click boards, which can expand the kit's functionality with sensors, actuators, communication modules, and more. Note that some interfaces may require rework, as the same pins are used for multiple functionalities.

Note:

Since SPI and I

2

C use the same SCB pins, only one of these interfaces can be used at a time.

Table 3.

mikroBUS header pinout details

Pin

Signal name

Connected to signal

PSC3 MCU pin

Rework required

1

AN

Vac0/POT1

AN_B4

Y

2

RST

XRES_L

XRES

3

CS

SCB3 SPI CS

P5.3

4

SCK

SCB3 SPI SCK

P5.2

5

MISO

SCB3 SPI MISO

P5.1

6

MOSI

SCB3 SPI MOSI

P5.0

7

+3.3 V

VDD3.3

VDDD

8

GND

GND

EPAD

9

GND

GND

EPAD

10

+5 V

VDD5

11

SDA

SCB3 I2C SDA

P5.0

Y

12

SCL

SCB3 I2C SCL

P5.1

Y

13

TX

SCB1 UART RX

P2.2

14

RX

SCB1 UART TX

P2.3

15

INT

GPIO interrupt

P0.0

16

PWM

TCPWM line out

P0.1

Note:

mikroBus header pin 1 AN input is also connected to POT1. Remove R9 to use this pin for an external analog input.

1

The AN_A5_VBEMF_U/IU(3) net is connected to pin B45 of the 100-pin high-density connector and is used for PFC current sensing (ANALOG_PFC_I1 signal).

2

The AN_B7_IAVG_IDCLink(3) net is connected to pin A46 of the 100-pin high-density connector and is used for PFC voltage sensing (ANALOG_PFC_VDCLINK signal).

100-pin HD connector interface

Figure 18.

100-pin HD connector



The 100-pin HD connector interfaces with the drive adapter card, providing connectivity for MADK motor power stages. It supports single and dual motors, as well as optional power factor correction (PFC) control or a third motor.

Table 4.

X15 HD connector peripheral details

X15 HD pin

PSC3 pin

Peripherals

X15 HD pin

PSC3 pin

Peripherals

A1

P7.0

SCB2 SCL

B1

P7.1

SCB2 SDA

A2

P7.0

SCB2 CLK

B2

P7.1

SCB2 MOSI

A3

P7.2

SCB2 MISO

B3

P7.3

SCB2 CS

A4

B4

A5

GND

Ground

B5

PWR_IN_5V

5 V Input from power board

A6

AGND

Analog ground

B6

AN_A0

VBEMFU/IU(1)

A7

AGND

Analog ground

B7

AN_A1

VBEMFV/IV(1)

A8

AGND

Analog ground

B8

AN_A2

VBEMFW/IW(1)

A9

AGND

Analog ground

B9

AN_A3

IAVG/IDCLink(1)

A10

GND

Ground

B10

PWR_IN_5V

5 V Input from power board

A11

P4.1

U1L

B11

P4.0

U1H

A12

P4.3

V1L

B12

P4.2

V1H

A13

P4.5

W1L

B13

P4.4

W1H

A14

P8.0

KILL_1

B14

P8.4

ENPOW1

A15

P8.1

PFC_Relay2

B15

AN_B6

BrakeTemp1

A16

AGND

Analog ground

B16

AN_A4

VDCLink

A17

AGND

Analog ground

B17

AN_B0

VBEMFU/IU(2)

A18

AGND

Analog ground

B18

AN_B1

VBEMFV/IV(2)

A19

AGND

Analog ground

B19

AN_B2

VBEMFW/IW(2)

A20

AGND

Analog ground

B20

AN_B3

IAVG/IDCLink(2)

A21

GND

Ground

B21

PWR_OUT_SYS

3.3 V output from control board

A22

P8.3

U2L

B22

P8.2

U2H

A23

P9.1

V2L

B23

P9.0

V2H

A24

P9.3

W2L

B24

P9.2

W2H

A25

P7.7

KILL2

B25

P8.5

ENPOW2

A26

B26

A27

B27

A28

AGND

Analog ground

B28

AN_A5

VBEMFU/IU(3)

A29

AGND

Analog ground

B29

AN_A6

VBEMFV/IV(3)

A30

AGND

Analog ground

B30

AN_A7

VBEMFW/IW(3)

A31

AGND

Analog ground

B31

AN_B7

IAVG/IDCLink(3)

A32

B32

A33

P3.3

PFC_Overcurrent_Prot

B33

P0.1

ENPOW3

A34

P7.1

U3L/PFC_PWM_A_2

B34

P7.0

U3H/PFC_PWM_A_1

A35

P7.3

V3L/PFC_PWM_B_2

B35

P7.2

V3H/PFC_PWM_B_1

A36

P7.5

W3L/PFC_PWM_C_2

B36

P7.4

W3H/PFC_PWM_C_1

A37

B37

A38

B38

A39

B39

A40

B40

A41

GND

Ground

B41

PWR_IN_24V

24 V supply input from power board

A42

AN_B4

Vac0

B42

A43

AN_B5

Vac1

B43

A44

B44

AN_A7

VBEMFW/IW(3)

A45

AGND

Analog ground

B45

AN_A5

VBEMFU/IU(3)

A46

AN_B7

IAVG_IDCLink(3)

B46

AN_A6

VBEMFV/IV(3)

A47

P3.3

PFC_Overcurrent_Prot

B47

A48

B48

AN_B6

BrakeTemp1

A49

P0.0

PFC_Relay1

B49

P8.1

PRC_Relay2

A50

P6.0

PFC_Gate1

B50

PFC_Gate2

ADC input buffers

Figure 19.

ADC signal input buffers and scaling circuit



The analog signals coming from power stages, such as phase currents or back electromotive force (BEMF) voltages, DC link current, bus voltage, etc., are buffered using a unity gain amplifier followed by a potential divider to make 5 V analog signals compatible with the 3.3 V analog-to-digital converter (ADC) in the PSOC™ Control C3 MCU. When using a power stage with 3.3 V compatible analog signals, the divider network can be disabled by removing the 1.96 kΩ low-side resistors: R105, R117, R118, P119, R123, R124, R125, R136, R137, R138, R139, R147, and R149.

Reset and user buttons

Figure 20.

Reset and user buttons



The board features a reset button (SW1) connected to the PSOC™ Control C3 MCU XRES pin. It also includes a user button (SW2), which can be used to change the motor direction of rotation or for any other user-defined operation.

Table 5.

Reset and user button connection details

Designator

Name

Connected to signal

PSC3 pin

SW1

RESET

XRES_L

XRES

SW2

USER BUTTON

User_switch

P4.6

Potentiometers and user LEDs

Figure 21.

Potentiometers and user LEDs



The board features two potentiometers connected to ADC inputs, which are used for controlling the motor speed. Additionally, the board includes two user LEDs (D1 and D2) that can be controlled using MCU GPIOs.

Table 6.

Potentiometer and user LED connection details

Designator

Name

Connected to signal

PSC3 pin

POT1

Potentiometer 1

Vac0 (X15, X17, X18)

AN_B4

POT2

Potentiometer 2

Vac1 (X15, X17)

AN_B5

D1

User LED1

User_LED1

P9.4

D2

User LED2

User_LED2

P9.5

Digital isolators and CAN interface

Figure 22.

Digital isolators and CAN interface



Isolation for the SWD and UART lines is achieved using a digital isolator (U10). The CAN signal uses a dedicated isolator (U4), while the USB power supply is isolated from the target side using an isolated DC-DC converter (U20). An isolated CAN interface is available on the X14 header. Additionally, by mounting the X28 jumper, a 120 Ω termination resistor can be enabled on the CAN_P and CAN_N lines.

Table 7.

CAN header (X14) pinout details

Pin

Signal name

PSC3 Pin

Description

1

VISO5

+5 V supply

2

CAN_P

CAN1_TX (P6.3)

CAN1_TX signal from MCU

3

CAN_N

CAN1_RX (P6.2)

CAN1_RX signal to MCU

4

GND

GND

Power

PSOC™ Control C3M5 MCU clock architecture

Figure 23.

PSOC™ Control C3 MCU clock architecture



Figure 23

shows the MCU clocking scheme. A 16 MHz ECO is used as a source for the FLL, while a 48 MHz IHO is used as a source for DPLL0 and DPLL1. The FLL is configured to 100 MHz and supplies the clock to CLK_HF2 (CAN, SCB). DPLL0 is configured to 180 MHz and supplies the clock to CLK_HF0 (CPU, Crypto) and CLK_HF1 (IOSS, SMARTIO, LPCOMP). DPLL1 is configured to 240 MHz and supplies the clock to CLK_HF3 (TCPWM, MCPASS) and CLK_HF4 (SCB5). Other clocks are optional.

PSOC™ Control C3M5 MCU external programming or debugging headers

Figure 24.

External debugger connections



The board features a 10-pin Cortex® header (X12) and a 20-pin ETM header (X1). It also includes a proprietary 12-pin header (X11) with SWD, UART, and SPI interfaces. All the headers have a 1.27 mm pitch.

The selection between the onboard debugger or the Cortex® 10-pin header (X12) and the proprietary 12-pin header (X11) is managed using the SW3 DIP switches.

Note:

The external debugger or serial interfaces are not isolated.

XMC4200 as an onboard programmer/debugger

Figure 25.

XMC4200-based J-Link lite programmer/debugger



The XMC4200 (U7)-based onboard J-Link Lite programmer/debugger provides the SWD interface as well as the UART interface over USB for the target MCU. XMC4200 is powered using the 5 V USB supply, which is converted to 3.3 V using the U8 voltage regulator. The debug LED (D5) is ON when the USB interface is connected to the PC. The aux LED (D4) blinks during active communication between the debugger and the target MCU.

Hall sensor and encoder interface

Figure 26.

Hall sensor and encoder interface



The Hall sensors (X3 and X7) and encoder interfaces (X2 and X4) allow users to connect motors with Hall sensors or incremental encoders for sensor-based motor control applications. The board supports both differential and single-ended ABZ encoders. When using single-ended encoders, the input signal is connected to the ENCx_A_P, ENCx_B_P, and ENCx_Z_P pins of the X2 and X4 connectors, while the corresponding N lines are connected to GND.

For motor 1, the selection between the Hall sensor or encoder is done using the M1_ENENC_M signal connected to P4.7 of the MCU. When this pin is set to logic low, the Hall 1 inputs (X3) are enabled. When set to logic high, the encoder 1 inputs (X2) are enabled. For motor 2, this selection is done using the jumper JP1. When JP1 is open, the Hall 2 inputs (X7) are enabled. When JP1 is closed, the encoder 2 inputs (X4) are enabled.

Table 8.

Hall 1 (X3) pinout details

Pin

PSC3 pin

Description

1

+5 V supply

2

P7.4

Hall 1 input for motor 1

3

P7.5

Hall 2 input for motor 1

4

P7.6

Hall 3 input for motor 1

5

GND

Ground

Table 9.

Hall 2 (X7) pinout details

Pin

PSC3 pin

Description

1

+5 V supply

2

P3.0

Hall 1 input for motor 2

3

P3.1

Hall 2 input for motor 2

4

P3.2

Hall 3 input for motor 2

5

GND

Ground

Table 10.

Encoder 1 (X2) pinout details

Pin

PSC3 pin

Description

1

2

+5 V supply VDD5

3

GND

Ground

4

5

ENC1_A_N for motor 1

6

P7.4

ENC1_A_P for motor 1

7

ENC1_B_N for motor 1

8

P7.5

ENC1_B_P for motor 1

9

ENC1_Z_N for motor 1

10

P7.6

ENC1_Z_P for motor 1

Table 11.

Encoder 2 (X4) pinout details

Pin

PSC3 pin

Description

1

2

+5 V supply VDD5

3

GND

Ground

4

5

ENC1_A_N for motor 2

6

P3.0

ENC1_A_P for motor 2

7

ENC1_B_N for motor 2

8

P3.1

ENC1_B_P for motor 2

9

ENC1_Z_N for motor 2

10

P3.2

ENC1_Z_P for motor 2

Drive adapter card

The drive adapter card provides the following interfaces:

  • 100-pin HD connector for the control card

  • 2x M1/M3 connectors for compatible MADK power boards

  • 1x M5 connector for compatible MADK power boards

  • 2x Samtec connectors for compatible power boards

  • Expansion header interface with a standard 2.54 mm pitch

Figure 27.

Drive adapter card 100-pin HD connector



Table 12.

X15 HD connector peripheral details

J1 pin

Type

Functionality

J1 pin

Type

Functionality

A1

Digital

I2C SCL

B1

Digital

I2C SDA

A2

Digital

SPI CLK

B2

Digital

SPI MOSI

A3

Digital

SPI MISO

B3

Digital

SPI CS0

A4

Digital

SPI CS1

B4

Digital

SPI CS2

A5

GND

Ground

B5

PWR_IN_5V

5 V from power board

A6

Analog

VBEMFU/IU(1) N

B6

Analog

VBEMFU/IU(1)

A7

Analog

VBEMFV/IV(1) N

B7

Analog

VBEMFV/IV(1)

A8

Analog

VBEMFW/IW(1) N

B8

Analog

VBEMFW/IW(1)

A9

Analog

IAVG/IDCLink(1) N

B9

Analog

IAVG/IDCLink(1)

A10

GND

Ground

B10

PWR_IN_5V

5 V from power board

A11

Digital

U1L

B11

Digital

U1H

A12

Digital

V1L

B12

Digital

V1H

A13

Digital

W1L

B13

Digital

W1H

A14

Digital

KILL_1

B14

Digital

ENPOW1

A15

Digital

Brake Gate

B15

Analog

Temperature1

A16

AGND

Analog ground

B16

Analog

VDCLink1

A17

AGND

Analog ground

B17

Analog

VBEMFU/IU(2)

A18

AGND

Analog ground

B18

Analog

VBEMFV/IV(2)

A19

AGND

Analog ground

B19

Analog

VBEMFW/IW(2)

A20

AGND

Analog ground

B20

Analog

IAVG/IDCLink(2)

A21

GND

Ground

B21

PWR_OUT_SYS

3.3 V from control board

A22

Digital

U2L

B22

Digital

U2H

A23

Digital

V2L

B23

Digital

V2H

A24

Digital

W2L

B24

Digital

W2H

A25

Digital

KILL2

B25

Digital

ENPOW2

A26

Digital

PFC Kill Extra1

B26

Digital

GPIO Extra2

A27

Digital

GPIO Extra3

B27

Digital

GPIO Extra4

A28

AGND

VBEMFU/IU(3) N or PFC PHA

B28

Analog ground

VBEMFU/IU(3)

A29

AGND

VBEMFV/IV(3) N or PFC PHB

B29

Analog ground

VBEMFV/IV(3)

A30

AGND

VBEMFW/IW(3) N or PFC PHC

B30

Analog ground

VBEMFW/IW(3)

A31

AGND

IAVG/IDCLink(3) N

B31

Analog ground

IAVG/IDCLink(3)

A32

Analog

ADC Extra1

B32

Analog

ADC Extra2

A33

Digital

KILL3

B33

Digital

ENPOW3

A34

Digital

U3L/PFC_PWM_A_2

B34

Digital

U3H/PFC_PWM_A_1

A35

Digital

V3L/PFC_PWM_B_2

B35

Digital

V3H/PFC_PWM_B_1

A36

Digital

W3L/PFC_PWM_C_2

B36

Digital

W3H/PFC_PWM_C_1

A37

Digital

KILL4

B37

Digital

ENPOW4

A38

Digital

U4L

B38

Digital

U4H

A39

Digital

V4L

B39

Digital

V4H

A40

Digital

W4L

B40

Digital

W4H

A41

GND

Ground

B41

PWR_IN_24V

24 V supply from power board

A42

Analog

VBEMFU/IU(4)

B42

Analog

VBEMFV/IV(4)

A43

Analog

VBEMFW/IW(4)

B43

Analog

IAVG/IDCLink(4)

A44

Analog

ADC Extra4

B44

Analog

ADC Extra3

A45

Analog

PFC_V_Phase_IN_A

B45

Analog

PFC_I1

A46

Analog

PFC_VDCLink

B46

Analog

PFC_I2

A47

Digital

ADC Extra4

B47

Analog

ADC_Extra5

A48

Analog

ADC_Extra6

B48

Analog

Analog_Temp2

A49

Digital

Relay1_Out

B49

Digital

Relay2_Out

A50

Digital

PWM_Gate1

B50

Digital

PWM_Gate2

Note:

The drive adapter card is a generic interface designed for multiple control cards. Refer to the control card pinouts for the specific functionality and MCU pin mapping of the 100-pin HD connector.

Figure 28.

M3, M1 connectors and Samtec connector 1



Figure 29.

M5 connector and Samtec connector 2



Figure 30.

Drive adapter card expansion headers



Figure 31.

Power supply ORing circuits



KIT_MOTOR_DC_250W_24V power board

Figure 32.

KIT_MOTOR_DC_250W_24V details



The KIT_MOTOR_DC_250W_24V features a MADK M5 interface, enabling it to drive a 24V BLDC motor in three-shunt or single-shunt field-oriented control, as well as trapezoidal block commutation mode. For complete information about this kit, including schematics and design files, see

KIT_MOTOR_DC_250W_24V

.

Table 13.

Important board parameters when used with KIT_PSC3M5_CC2 motor control card

Parameter

Value for power board (5 V)

Value for control board (3.3 V)

KIT_PSC3M5_CC2 analog attenuation factor

0.6622

Zero current offset voltage

2.5 V

1.6554 V

Shunt value

0.01 Ω

0.01 Ω

Overall current gain

12

7.95

Max measurable current

20.83 A

20.69 A

I

TRIP

(fault output trigger threshold)

25 A

25 A

Bus voltage attenuation factor

0.0909

0.0602

Max measurable bus voltage

55 V

54.8 V

BEMF attenuation factor

0.0909

0.0602

1

The AN_A5_VBEMF_U/IU(3) net is connected to pin B45 of the 100-pin high-density connector and is used for PFC current sensing (ANALOG_PFC_I1 signal).

2

The AN_B7_IAVG_IDCLink(3) net is connected to pin A46 of the 100-pin high-density connector and is used for PFC voltage sensing (ANALOG_PFC_VDCLINK signal).

Production data​

The KIT_PSC3M5_CC2 control board is designed with Altium, while the drive adapter card is designed in Orcad. The complete PCB design data, schematics, layout, and BOM for this board can be downloaded from the kit

webpage

.

1

The AN_A5_VBEMF_U/IU(3) net is connected to pin B45 of the 100-pin high-density connector and is used for PFC current sensing (ANALOG_PFC_I1 signal).

2

The AN_B7_IAVG_IDCLink(3) net is connected to pin A46 of the 100-pin high-density connector and is used for PFC voltage sensing (ANALOG_PFC_VDCLINK signal).