Next-generation microcontrollers for Motor Control and Power Conversion

PSOC™ Control family microcontrollers from Infineon are the next generation MCU's developed specifically for motor control and power conversion applications. Using real-time control with Arm® Cortex®- M33 this high-performance microcontroller family enables designers to deliver the market innovations that customers expect from their next-generation devices. Typical applications for PSOC™ Control include HVAC, home appliances, power tools, industrial automations, server and telecom switch mode power supplies (SMPS), solar inverter, and light electric vehicles.

Advance features of the PSOC™ Control microcontroller include our high-performance ADC and integrated CORDIC Accelerator. With true synchronous "idle" sampling of up to 16 analog signals from the single core ADC, up to 25% faster results is possible without any sampling jitter. The CORDIC Accelerator can off load CPU and increase of computational power for real time critical tasks such as field-oriented motor control algorithms. This unique combination of power and performance will bring the next generation of industrial solutions to market today.

Why PSOC™ Control?​

PSOC™ Control enables designers to innovate their industrial products with next generation technology. Utilizing differentiating peripherals to adapt wide-band gap (WBG), integrated features to reduce system BOM costs, and ready to use code examples and development tools supported in the ModusToolbox™ software suite, this latest family of microcontroller will increase performance and efficiency for the new generation of motor control and power conversion products.