Unlock real-time control and increased system efficiency with PSOC™ Control C3 Main Line

PSOC™ Control C3 Main Line is based on the Arm® Cortex®-M33, running at 180 MHz, with DSP and FPU capability. In addition to the CPU, the devices contain advanced real-time control peripherals, such as high-performance ADC, comparators, high-resolution timers and many communication interfaces. Typical applications include HVACs, home appliances, solar, PSUs and EV chargers.

Motor Control (C3M5) and Power Conversion (C3P5)​

Motor Control (C3M5) and Power Conversion (C3P5)

PSOC™ Control C3M5 for motor control

C3M5 is ideal for demanding applications which may require dual-motor drive plus Power Factor Correction (PFC), or requires Wide Band Gap (WBG) switches such as SiC or GaN for maximum system efficiency and power density.

PSOC™ Control C3P5 for power conversion

C3P5 integrates advanced real-time analog peripherals and a leading-edge digital feature set to improve efficiency and reliability of new designs.

Key features​

  • 180 MHz Arm® Cortex®-M33

  • Up to 256 KB read-while-write flash

  • 64 KB SRAM with ECC

  • CORDIC math coprocessor

  • 12-Msps, 12-bit "Idle sampling" ADC

  • High resolution PWMs (HRPWM)

  • PSA L2 device security

  • Secure boot

  • 6 power modes with deep sleep

Target applications​