The new generation of power conversion microcontrollers.

PSOC™ Control C3 Entry Line is designed specifically for motor control and digital power conversion applications. These MCUs offer optimal performance, making them ideal for designs that require the processing capabilities of an Arm® Cortex®-M33 core, without the need for high-speed ADCs or advanced HRPWM features. Typical applications include HVACs, home appliances, lighting and power tools.

Motor Control (C3M3) and Power Conversion (C3P2)​

The Entry line of PSOC™ Control C3 provides optimized performance to motor control and power conversion applications.

PSOC™ Control C3M3 for motor control

C3M3 uses a real-time control Arm® Cortex® - M33 based core. This family integrates advance control peripherals to improve system performance for the next generation of motor control products.

PSOC™ Control C3P2 for power conversion

C3P2 integrates real-time analog peripherals and enable designers to improve efficiency and reliability of new designs.

Key features​

  • 100 MHz Arm® Cortex®-M33

  • Up to 256 KB read-while-write flash

  • 64 KB SRAM with ECC

  • CORDIC math coprocessor

  • 6-Msps, 12-bit "Idle sampling" ADC

  • 16 bit and 32 bit TCPWMs

  • PSA L2 device security

  • Secure boot

  • 6 power modes with deep sleep

Target applications​