The System DMA is a safe and flexible DMA controller capable of mastering data move operations without direct CPU involvement.

The System DMA, more commonly referred to as just the DMA, implements multiple master interfaces to the system interconnect, and contains two move engines to allow two data movement operations to run simultaneously. It also implements multiple DMA channels which undergo priority arbitration to become active in the move engines.