FlexRay™ controller (ERAY)
The ERAY IP-module performs communication according to the FlexRay™ protocol specification, developed for automotive applications. With maximum specified clock the bit rate can be programmed to values up to 10 Mbit/s. Additional bus driver (BD) hardware is required for connection to the physical layer.