Feature list
Conformance with the FlexRay™ protocol specification version 2.1
Flexible functional configuration and monitoring for software
Configuration of message buffers with different payload lengths possible
Up to 128 message buffers
Each message buffer can be configured as receive buffer, as transmit buffer, or as part of the receive FIFO (first in first out)
Flag indicating which input buffer is currently accessible by the host
Transmit frames according to the protocol
Data rates of up to 10 Mbit/s on each channel
Filtering for slot counter, cycle counter, and channel
Receive frames according to the protocol
Data rates of up to 10 Mbit/s on each channel
Filtering for slot counter, cycle counter, and channel
Data storage of 8 Kbyte Message RAM available for message buffers and receive FIFO (first in first out)
Storage of for example 128 message buffers with a maximum 48 byte data field or up to 30 message buffers with 254 byte data sections
One configurable receive FIFO
Host access to message buffers through input and output buffer
Input buffer holds message to be transferred to the Message RAM
Output buffer holds message read from the message RAM
Four input buffers for building up transmission frames in parallel
Automatically delayed read access to Input Buffer Command Request (IBCR) register if a data transfer from the input shadow buffer to the Message RAM (initiated by a previous write access to the IBCR) is ongoing
Automatically delayed read access to Output Buffer Command Request OBCR register if a data transfer from the message RAM to the output shadow buffer (initiated by a previous write access to the OBCR) is ongoing
Flexible interrupt structure generation available
Maskable module service requests
Service request lines
Time management functions
Synchronization to the cluster according to the protocol
External clock output
Network Management support