The purpose of the SDMMC module is to enable communication to external managed NAND flashes and SDIO (Secure Digital Input Output) devices using the SD (Secure Digital) or eMMC(embedded Multi-Media Card) interface. The focus of the module is communication with a single eMMC memory device, SD-card or a SDIO device.