Feature list
Communication to eMMC (embedded multi-media card) memories
Communication using 1, 4, or 8-data lines
Legacy MMC (multi-media Card) and High-speed SDR (single data rate) mode supported
Communication to SD-cards
Communication using 1 or 4-data lines
Default- and High Speedmode supported
Communication to SDIO cards
Communication support using different levels of direct memory access (DMA) support
Programmed Input Output (PIO) - operation without DMA
Single operation DMA (SDMA)
Advanced DMA-2 (ADMA2)
Advanced DMA-3 (ADMA3)
Provides 1 KB SRAM for buffering up to two 512-Byte blocks
Compliant to "Embedded Multi-Media Card (eMMC) Standard (5.1)"
with the following exceptions:
No dual voltage eMMC support, only high voltage (3.3 V)
No high clock frequencies for HS200/HS400, only 0-50 MHz
No large 4-kB sector device support, only 512-B sectors
No DDR (Double Data Rate) signaling only SDR (Single Data Rate) signaling
No data strobe support
No high speed DDR, HS200 or HS400 speed mode support, only Legacy MMC card and High Speed SDR
No “Interrupt” mode, only “device identification”, “data transfer” and “inactive” mode
No clock tuning support
No multi device support
No Command Queuing Engine (CQE)
Compliant to “SD Specifications Part A2 SD Host Controller Standard Specification v4.20” with the following exceptions:
No Multi Slot Support , only single cards
No suspend and resume functionality
No Sampling Clock Tuning supported, only Default Speed mode and High Speed mode supported
No Suspend or Resume operation in an SDIO card
Compliant to “SD Specifications Part 1 Physical Layer Specification v6.00” with the following exceptions:
No UHS-II (Ultra High Speed) voltages, only high voltage SD memory card
No UHS-I and UHS-II speed modes, only Default Speed mode and High Speed mode
No physical write protection switch support
No card insertion detection, only sensing of pull-up on DAT line
No SPI card support
Compliant to SD Specifications Part E1 SDIO Specification Version 4.10