Acronyms and terms
A table of common acronyms or terms that are referenced in this functional block, with a corresponding definition or explanation.
Acronym or term | Definition or explanation |
|---|---|
CFI | Program NVM and FSFR interface |
CPUcs | CPU within the cyber security real-time module |
DCache | Data cache |
DMBI | Data memory and bus interface unit |
DSP | Digital signal processing |
DSPR | Data scratchpad RAM |
DTAG | Data cache tag RAM |
FIFO | First in first out |
FPU | Floating-point unit |
FSFR | NVM special function registers |
IEEE | Institute of Electrical and Electronics Engineers |
IEEE-754 | IEEE Standard for Floating-point Arithmetic |
IEEE-754-2019 | IEEE-754 revision 2019 |
MMU | Memory management unit |
NVM | Non-volatile memory |
OCDS | On-chip debug system |
OTGB | OCDS trigger bus |
PCache | Program cache |
PMBI | Program memory and bus interface unit |
PNVM | Program NVM |
PSPR | Program scratchpad RAM |
PTAG | Program cache tag RAM |
RISC | Reduced instruction set computer |
SIST | Software in system test |
TC1.8 | TriCore™ 1.8 |