• A range of cyclic redundancy code (CRC) polynomials are implemented

    • CRC kernel 0: IEEE 802.3 CRC32 ethernet polynomial: 0x04C11DB7 -

      x32+x26⁢+ x23+x22+x16⁢+ x12+ x11+x10⁢+ x8+x7+x5⁢+ x4+x2+x+ 1
    • CRC kernel 1: Autosar safety polynomial CRC32P4: 0xF4ACFB13 -

      x32+x31+x30+x29+x28+x26+x23+x21+x19+x18+x15+x14+x13+x12+x11+x9+x8+x4+x+1
    • CRC kernel 2: CCITT CRC16 polynomial: 0x1021 -

      x16+x12+x5+1
    • CRC kernel 3: SAE J1850 CRC8 polynomial: 0x1D -

      x8+x4+x3+x2+1

    Note: The polynomial hexadecimal representation covers the coefficients (degree - 1) down to 0.

  • Parallel CRC computation

  • Parallel channels of CRC context

    • Up to 8 parallel channels of CRC context are supported

    • The channels can be configured to use any one of the implemented algorithms

    • Different channels can use the same or different CRC algorithms concurrently

  • Register Interface for CRC computation

    • Input register

    • CRC register

    • Configuration registers that enable control of the CRC operation and perform automatic checksum validation at the end of a message

    • Extended register interface to control the reliability of FCE execution in safety applications

    • Supports endianness conversion

  • Independent module reset by software

    . The reset affects all CRC channels

  • Error notification scheme through dedicated interrupt node for:

    • Transient error detection

      • Error interrupt generation (maskable) with local status register (cleared by software)

    • Checksum failure

      • Error interrupt generation (maskable) with local status register (cleared by software)

  • Provides one interrupt line to the interrupt system