• Single, Dual, Quad, or Octal SPI and Hyperbus support over port 16

  • JESD251 protocol support for Dual Data Rate (DDR) transfers with read data strobe up to 200 MHz over port 16

  • Support of Single Data Rate (SDR) transfers up to 133 MHz over port 16

  • Support of Quad SPI interface in SDR mode up to 25 MHz for 3 V slave devices with GPIO pads

  • Option to connect two slaves in parallel using chip select

  • Execute in place (XIP) support

  • Internal direct memory access (DMA) support for data transfer to or from an internal memory to an external slave device

  • Dynamic control of the serial bit rate

  • Interrupt and alarm generation from xSPI

  • Automotive safety features for register, memory, data path, and finite state machine (FSM) protection against hardware faults