Functional overview
The figure below shows the block diagram overview of the CANXL module.
Figure 1. CANXL block diagram
The Node I are instances of X_CAN IP from Bosch. The Slave Interface Bridge contains the following functions
Clock control
Reset functions
Access protection and
Slave bus protocol conversion bridges for accessing SFRs and local memory RAM through the 32-bit FPI interface
The Master Interface Bridge contains the following function
VM and PRS configuration
Master bus protocol conversion bridges for data and control transfer through 64-bit SRI interface