• Classical CAN, CAN FD and CAN XL communication according to ISO 11898-1:2024

  • CAN XL payload size of up to 2048 data bytes

  • CAN XL communication baud rate up to 20 Mbits/s

  • Hardware-based 64-bit time stamping

  • Integrated DMA for message transfers without CPU load

  • 1 transmit priority queue with maximum of 32 slots for ID-based priority transmission of CAN frames

  • Maximum of 8 TX FIFO queues

  • Maximum of 8 RX FIFO queues

  • TX message filtering with up to 16 filter elements

  • RX message filtering with up to 255 filter elements (with 32-bit word compare)