Functional overview
The I2C module communicates with the external world through a pair of I/O lines. A serial data line (SDA) and a serial clock line (SCL) carry the information between the devices.
The SDA and SCL are connected to a positive supply voltage through pull-up resistors. In quiescent state, when the bus is free, both lines are high. During communication the lines are alternatively pulled to low. The output stages of devices connected to the bus must have an open-drain (CMOS) or open-collector (bipolar) to perform a wired-AND function.
Figure 1. I2C block diagram
The I2C protocol was developed to provide a simple and efficient data transfer between multiple devices over a short distance. It uses a bidirectional serial bus with two wires.
The device can work as master or as slave. The master initiates the transfer, generates the clock pulses, and terminates the transfer; it addresses a slave through a 7-bit or 10-bit address. Data can flow in either direction. In many applications there is only one master, typically a single-chip microcontroller, which communicates with several slaves, for example general purpose peripherals or application specific circuits. However multi-master systems with arbitration and collision detection are also possible.
Data on the I2C-bus can be transferred at rates of up to 100 kbit/s in standard mode, up to 400 kbit/s in fast mode, and up to 3.4 Mbit/s in high-speed mode. A slow slave may stretch the clock period. The number of devices connected to the same I2C-bus is limited by a maximum bus capacitance of 400 pF.
The module relieves the CPU from many time-critical tasks.
The clock for the kernel of the I2C module is derived from the system clock through a pre-scaler. An additional fractional divider generates the desired bit rate. The exact timing of the I2C-bus signals can be adjusted.
A FIFO is used for data transfer between the CPU and the I2C module during transmission and reception. This allows writing and reading of multiple bytes. Data alignment and data sizes can be configured.
Six separate interrupt requests are available: for filling or emptying the FIFO, for reacting on certain protocol events, and for handling errors.