TriCore™, TC3xx Family, AURIX™ 32-bit microcontrollers

About this document

Scope and purpose

This application note provides an overview of the 3-phase motor control power board including its main features, key data, pin assignments and mechanical dimensions.

The power board has been designed to operate in various configurations and conditions, such as input voltages and control algorithms.

The hardware is compatible with AURIX™ Application Kit TC3x7 with TFT display, with AURIX™ TC3x7 in LFBGA-292 package.

Attention: This power board is intended only for evaluation purposes and is not intended to be an end product. Please always take care of the dead-time settings of the gate driver and always have in mind that power board has no breaking chopper or similar hardware protection to absorb the energy generated during regenerative breaking of a motor. In any case, user should ensure that voltage and current are monitored properly, by software or additional hardware.

The design of this board originates from the need of a simple and plug-and-play motor drive power board to be used for AURIX™ TC3xx evaluation purposes in motor drive applications.

Intended audience

This document is intended for all technical specialists working with the motor control power board under laboratory conditions.

Introduction

The motor control power board is a part of the KIT_A2G_TC387_MOTORCTR package (eMotor Kit). In order to run a motor, the matching control board is required to interface this power board. The motor control power board is compatible with AURIX™ Application Kit TC3x7 with TFT display, with AURIX™ TC3x7 in LFBGA-292 package [1].

The motor control power board is equipped with all assembly circuits required for sensor based and sensorless based field oriented control (FOC), as well for the block commutation control. It provides low voltage DC connector, three phase output for connecting the motor, and connectors for position sensors such as encoder, resolver and Hall.

An encoder sensor based FOC application example is described in [2]. In this example, three shunts in the ground path are used for phase currents sensing. The DC-link voltage sensing, phase voltage sensing and high-side DC-link current sensing information could be used for monitoring purposes.

As a part of KIT_A2G_TC387_MOTORCTR the motor control power board is available through regular Infineon distribution partners as well as on Infineon's website.

Note: The board is neither cost nor size optimized and does not serve as a reference design.

Key features

The motor control power board characteristics are:

  • All components are SMD and only placed on the top side
  • Driving of a three phase PMSM / BLDC (12 V, max. 50 W)
  • Sensing of motor position with resolver, encoder or Hall sensors
  • Advanced gate driver (TLE9180D-31QK)
  • High-side DC-link current sensing
  • Low-side DC-link current sensing
  • Phase current sensing with two or three shunts in ground path
  • Sensing of DC-link voltage
  • Sensing of phase voltages
  • Configuration / Diagnostic via SPI (TLE9180D-31QK)
  • Power board fits perfectly to Application Kit TC3xx with TFT display, with AURIX™ TC3x7 in LFBGA-292 package
  • Low power status LED
  • PCB dimensions: 100mm x 120mm
  • All test points accessible from bottom side

Block diagram

The block diagram of low voltage motor control power board is shown in Figure 1. This power board includes low power DC connector, control board connectors, low power motor connectors, resolver connector, encoder connector and Hall sensor connector. The auxiliary power supply TLE42744DVD50 is used to provide 5V for an advanced gate driver TLE9180D-31QK and motor positon sensor interfaces. The LED indicates the presence of the generated 5V voltage. The phase current sensing is possible with two or three shunts in the ground path. The low-side DC-link current sensing could be used with slight changes. The TLE9180D-31QK has three integrated current sense amplifiers with programmable gains. The high-side DC-link current sensing is implemented by using a bidirectional, zero-drift, high-speed current-shunt monitor. The DC-link voltage and phase voltage sensing are directly measured using resistive dividers with RC filters and the mounting options for Zener diodes which can be used to protect microcontroller pins. The 3-phase Power Bridge consists of three IPG20N04S4-08A dual N-channel MOSFETs.

Figure 1. Block diagram of low voltage AURIX™ Motor Control Power Board in connection with AURIX™ TC3xx Application Kit with TFT display



Placement

The top and the bottom component and test points’ placement are shown in Figure 2 and Figure 3, respectively.

Figure 2. Top placement


Figure 3. Bottom placement, test points


The mappings between test points and signal names are provided in Table 6, Table 8, Table 10 and Table 11.

Connector Pin Assignment

Control board connectors

General information about the connectors used for connection of control board and the power board is described below. For more details about control board pinout check [1].

Figure 4 shows the control board connectors’ pinout, BU6 and BU7 (placement shown on Figure 2).

Figure 4. Control board connectors - Pinout



Table 1 provides the pin assignments of the BU6.

Table 1. Control board connector, BU6
Short nameDescriptionPin number

VCC_IN

Supply Input of Application Kit with TFT display ( 5.5 V÷50 V)

1

VEXTA

Not connected

2

GND

Ground

3

GND

Ground

4

SIN-

Analog signal / Trimmed resolver sensing coil SIN- signal (VCC/2)

5

SIN+

Analog signal / Trimmed resolver sensing coil SIN+ signal

6

BEMF_U

Analog input / Phase voltage U sensing signal

7

VOLT_DC

Analog signal /DC-Link voltage sensing signal

8

COS-

Analog signal / Trimmed resolver sensing coil COS- signal (VCC/2)

9

COS+

Analog signal / Trimmed resolver sensing coil COS+ signal

10

VRO

Analog signal / Reference voltage, used for current sensing

11

VO1

Analog signal / Phase current 1 (U or low side DC-link current)

12

PFB1

Digital signal / Phase voltage feedback 1 (U)

13

GS1_HS

Digital signal / Gain select, high side DC-link current sense

14

GS0_HS

Digital signal / Gain select, high-side DC-link current sense

16

PFB1_Enable

Digital signal / Enable PFB1 monitoring

17

PFB2

TLE9180D-31QK – Digital signal / Phase voltage feedback 1 (V)

18

PFB3

TLE9180D-31QK – Digital signal / Phase voltage feedback 1 (W)

20

/ENA

TLE9180D-31QK – Enable

26

MOSI

TLE9180D-31QK – SPI Master In Slave In

27

MISO

TLE9180D-31QK – SPI Master In Slave Out

28

CSN

TLE9180D-31QK – SPI Chip Select Not

29

CLK_SPI

TLE9180D-31QK – SPI Clock Serial Peripheral Interface

30

/ERR

TLE9180D-31QK – Error not

31

/SOFF

TLE9180D-31QK – Independent save state

38

Table 2 provides the pin assignments of the BU7.

Table 2. Control board connector, BU7
Short nameDescriptionPin number

VCC_IN

Supply input of Application Kit with TFT display ( 5,5V...50V)

1

VEXTB

Not connected

2

GND

Ground

3

GND

Ground

4

/INH

TLE9180D-31QK – Inhibit not (active low)

10

CGPWM_N

Resolver exciting coil signal, negative

13

CGPWM_P

Resolver exciting coil signal, positive

14

HALL A

Hall A signal

16

HALL B

Hall B signal

17

HALL C

Hall C signal

18

ENC_A

Encoder A signal

19

ENC_B

Encoder B signal

20

ENC_C

Encoder top zero signal

21

IL1

PWM Low side 1

24

/IH1

PWM High side 1

25

IL2

PWM Low side 2

26

/IH2

PWM High side 2

27

IL3

PWM Low side 3

28

/IH3

PWM High side 3

29

BEMF_V

Analog input / Phase voltage V sensing signal

35

IDC_HS

Analog input / High-side DC-link current sensing signal

36

VO3

Analog input / Phase current 3 (W)

38

BEMF_W

Analog input / Phase voltage W sensing signal

39

VO2

Analog input / Phase current 2 (V)

40

Resolver connector

Figure 5 shows the resolver signals connector pinout, X1 (placement shown on Figure 2).

Figure 5. Resolver connector



Table 3 provides the pin assignments of the resolver connector, X1.

Table 3. Resolver signals connector, X1
Short nameDescriptionPin number

S1

Resolver sensing coil SIN+ signal

1

S2

Resolver sensing coil SIN- signal

2

S3

Resolver sensing coil COS+ signal

3

S4

Resolver sensing coil COS- signal

4

S5

Resolver exciting coil signal, positive

5

S6

Resolver exciting coil signal, negative

6

Hall signals connector

Figure 6 shows the Hall signals connector pinout, X2 (placement shown on Figure 2).

Figure 6. Hall signals connector



Table 4 provides the pin assignments of the resolver connector, X2.

Table 4. Hall, X2
Short nameDescriptionPin number

5V

Supply of Hall sensor

1

HALLA

Hall sensor A signal

2

HALLB

Hall sensor B signal

3

HALLC

Hall sensor C signal

4

N.C

Not connected

5

GND

Ground

6

Encoder connector

Figure 7 shows the encoder signals connector pinout, X3 (placement shown on Figure 2).

Figure 7. Encoder connector



Table 5 provides the pin assignments of the resolver connector, X3.

Table 5. Encoder, X3
Short nameDescriptionPin number

N.C.

Not connected

1

+5V

Supply of encoder

2

GND

Ground

3

N.C.

Not connected

4

ENC_CH_AN

Neg. Incremental Signal Channel A

5

ENC_CH_A

Incremental Signal Channel A

6

ENC_CH_BN

Neg. Incremental Signal Channel B

7

ENC_CH_B

Incremental Signal Channel B

8

ENC_CH_ZN

Neg. Incremental Signal Channel Z (top 0)

9

ENC_CH_Z

Incremental Signal Channel Z (top 0)

10

Schematic and Layout

Overview

An overview of the board’s schematics is shown in Figure 8. Basically, the schematic can be divided into five sub-blocks:

  • the advanced gate driver and supply (shown in Figure 9)
  • the power stage with current and voltage sensing’s (shown in Figure 10)
  • resolver interface (shown in Figure 12)
  • encoder and hall sensors interface (shown in Figure 14)
  • control board connectors (shown in Figure 15)

The external controller board (AURIX™ Application Kit TC3xx with TFT display) has to be connected to the evaluation board by the BU6 and BU7 power board connectors.

Figure 8. Schematic: Overview



Power supply and three phase gate driver

Figure 9 depicts the schematic of the power supply and three phase gate driver (U_TLE9180_Supply block in Figure 8).

The power board must be supplied by an external DC power supply (from 12 V to 24 V) connected to its power connectors (BU4 and BU5). The power to be delivered by the external power supply depends on the overall load mainly defined by the power consumption of the motor. The power supply unit (12 V / 2 A) delivered with the motor control kit is sufficient to supply the control board and the motor provided with the kit.

Figure 9. Schematic: Power supply and three phase gate driver



Table 6 provides the list of test points and related signals. Test points placement is of shown on Figure 3.

Table 6. Test points: Power supply and three phase gate driver
Test pointSignal

TP3

+5 V

TP4

VRO, for details see Table 7

TP5

VO1, for details see Table 7

TP6

VO2, for details see Table 7

TP7

VO3, for details see Table 7

TP20

IL1, for details see Table 7

TP21

/IH1, for details see Table 7

TP22

IL2, for details see Table 7

TP23

/IH2, for details see Table 7

TP24

IL3, for details see Table 7

TP25

/IH3, for details see Table 7

Power supply

The 3-phase Bridge Driver IC needs 2 different supply voltages. The 12 V is supplied externally. The 5 V are generated internally via the Infineon TLE 42744D V50. The LED indicates the presence of the generated 5 V voltage. Additionally, TLE 42744D V50 provides 5 V for position sensor circuits, as shown in Figure 9.

The TLE42744 is a monolithic integrated low dropout voltage regulator for load currents up to 400 mA. An input voltage up to 40 V is regulated to VQ,nom = 5 V / 3.3 V with a precision of ±2%. The device is designed for the harsh environment of automotive applications. Therefore, it is protected against overload, short circuit, and over-temperature conditions by the implemented output current limitation and the over-temperature shutdown circuit. The TLE42744 can also be used in other applications requiring a stabilized 5 V / 3.3 V voltage. Due to its very low quiescent current, the TLE42744 is dedicated for use in applications where power is permanently connected to VBAT.

The power board has to be connected to an external 12 V DC power supply by using BU4 (12 V) and BU5 (GND), as shown in Figure 2.

The maximum power consumption is not specified, but the current should not exceed 3 A.

Three phase gate driver

The TLE9180D-31QK, shown in Figure 9, is an advanced gate driver IC dedicated to control 6 external N-channel MOSFETs forming an inverter for high current 3-phase motor drive applications in the automotive sector.

An advanced high voltage technology allows the TLE9180D-31QK to support applications for single and mixed battery systems with battery voltages of 12 V, 24 V, and 48 V even within tough automotive environments in combination with high motor currents. Therefore, bridge, motor, and supply-related pins can withstand voltages of up to 90 V. Motor-related pins can even withstand negative voltage transients down to -7 V up to -15 V without destruction.

An integrated SPI interface is used to configure the TLE9180D-31QK for the application after power-up. After successful power-up, adjusting parameters, monitoring data, configuration and error registers can be read through SPI interface. Cyclic redundancy check over data and address bits ensures safe communication and data integrity.

Ground related bridge currents can be measured with up to 3 integrated current sense amplifiers. The outputs of the current sense amplifiers support 5 V ADCs and the robust inputs can withstand negative transients down to -10 V without destruction. Low noise, fast settling times and high accuracy are the main features of the integrated current sense amplifiers. Gain and the zero current voltage offset can be adjusted by reconfigurations through SPI. The offset can be calibrated.

Diagnostic coverage and redundancy have increased steadily in recent years in automotive drive applications. Therefore the TLE9180D-31QK offers a wide range of diagnostic features, such as monitoring of power supply voltages and system parameters. A testability of safety relevant supervision functions has been integrated. The failure behavior, the threshold voltages and the filter times of the supervisions of the device are adjustable by using SPI.

The TLE9180D-31QK is integrated in a

  • VQFN48 7*7 package with an exposed pad
  • LQFP64 package with an exposed pad

Due to its exposed pad the gate driver IC provides an excellent thermal characteristic.

Table 7 provides an overview of TLE9180D-31QK used pins in motor control power board. For more information about pin functionalities and expected signals, see [4] .

Table 7. TLE9180D-31QK – Used pins
Short nameDescription

/ERR

Error signal (active low)

/IH1

Input for high-side switch 1 (active low)

IL1

Input for low-side switch 1 (active high)

IL2

Input for low-side switch 2 (active high)

/IH2

Input for high-side switch 2(active low)

/IH3

Input for high-side switch 3 (active low)

IL3

Input for low-side switch 3 (active high)

MISO

SPI Master In, Slave Out

MOSI

SPI Master Out, Slave In

CSN

SPI Chip Select

CLK_SPI

SPI clock input

VCC

Power supply for digital I/O pins and input for VCC monitoring

/SOFF

Independent safe state switch off (active low)

VDH

Connection to drain of high-side switches for short circuit detection; Supply for CP2

CH2

+ Terminal for pump capacitor of charge pump 2

CL2

- Terminal for pump capacitor of charge pump 2

/INH

Inhibit pin (active low)

VS

Voltage supply

CH1

+ Terminal for pump capacitor of charge pump 1

CL1

- Terminal for pump capacitor of charge pump 1

CP_GND

Charge pump GND

CB

Buffer capacitor for charge pump 1

GL1

Output to gate low-side switch 1

SL1

Connection to source low-side switch 1

BH1

Bootstrap pin for + terminal of bootstrap capacitor CBS1

SH1

Connection to source high-side switch 1

GH1

Output to gate high-side switch 1

SL2

Connection to source low-side switch 2

GL2

Output to gate low-side switch 2

BH2

Bootstrap pin for + terminal of bootstrap capacitor CBS2

SH2

Connection to source high-side switch 2

GH2

Output to gate high-side switch 2

BH3

Bootstrap pin for + terminal of bootstrap capacitor CBS3

SH3

Connection to source high-side switch 3

GH3

Output to gate high-side switch 3

SL3

Connection to source low-side switch 3

GL3

Output to gate low-side switch 3

GND

GND

PFB3

Phase feedback of motor connection phase 3

PFB2

Phase feedback of motor connection phase 2

PFB1

Phase feedback of motor connection phase 1

VRO

Output of reference voltage of differential amplifier

VO3

Output of differential 3 amplifier for shunt signal amplification

VO2

Output of differential 2 amplifier for shunt signal amplification

VO1

Output of differential 1 amplifier for shunt signal amplification

ISP

+ Input of differential amplifier for shunt signal amplification

ISN

- Input of differential amplifier for shunt signal amplification

AGND

Analog ground especially for the current sense differential amplifier

ENA

Enable pin (active high)

Power Bridge, current and voltage sensing

Figure 10 depicts the schematic of the Power Bridge, current and voltage sensing (U_B6 block in Figure 8).

Figure 10. Schematic: Power Bridge, current and voltage sensing



Table 8 provides the list of test points and related signals of schematic shown on Figure 10. Test points placement is of shown on Figure 3.

Table 8. Test points: Power Bridge, current and voltage sensing
Test pointSignal

TP14

GH1, for details see Table 7

TP15

GL1, for details see Table 7

TP16

GH2, for details see Table 7

TP17

GL2, for details see Table 7

TP18

GH3, for details see Table 7

TP19

GL3, for details see Table 7

TP28

INA225AIDGK IN+, connected to supply side of high-side DC-link shunt resistor

TP29

INA225AIDGK IN-, connected to load side of high-side DC-link shunt resistor

TP30

IDC_HS, for details see High-side DC-link current sensing

TP31

VOLT_DC, for details see DC-link voltage sensing

TP32

SH1, for details see Table 7

TP33

SL1, for details see Table 7

TP34

ISP1, for details see Table 7

TP35

ISN1, for details see Table 7

TP36

BEMF_U, for details see Phase voltages sensing

TP37

SH2, for details see Table 7

TP38

SL2, for details see Table 7

TP39

ISP2, for details see Table 7

TP40

ISN2, for details see Table 7

TP41

BEMF_V, for details see Phase voltages sensing

TP42

SH3, for details see Table 7

TP43

SL3, for details see Table 7

TP44

ISP3, for details see Table 7

TP45

ISN3, for details see Table 7

TP46

BEMF_W, for details see Phase voltages sensing

Power Bridge

For the Power Bridge, three dual N-channel MOSFETs IPG20N04S4-08A in a smart PG-TDSON-8-10 package have been selected, as shown in Figure 10.

Summary of features:

  • Dual N-channel Normal Level - Enhancement mode
  • AEC Q101 qualified
  • MSL1 up to 260°C peak reflow
  • 175°C operating temperature
  • Green Product (RoHS compliant)
  • 100% Avalanche tested
  • Feasible for automatic optical inspection (AOI)

Benefits:

  • Dual Super S08 can replace multiple DPAKs for significant PCB area savings and system level cost reduction
  • Bond wire is 200 µm for up to 20 A current
  • Larger source lead frame connection for wire bonding
  • Same thermal and electrical performance as a DPAK with the same die size
  • Exposed pad provides excellent thermal transfer (varies with die size)
  • Two N-Channel MOSFETs in one package with 2 isolated lead frames

DC-link voltage sensing

The DC-link voltage is directly measured using resistive divider at the power board low power supply connection, as shown in Figure 10. The DC-link voltage signal is available at VOLT_DC pin of the control board signal connector BU6, as shown in Figure 4. The DC-link voltage signal could be used in motor control software for over and under voltage protection or for the compensation of the DC-Link voltage in the motor control loop.

VOLT_DC⁢= VBAT⁢⋅R113R114⁢+ R113
@12V⁢⁢⁢⁢ power⁢ supply⁢ voltage: VOLT_DC⁢= 12⁢ V⁢ ⋅5.6kOhm5.6kOhm⁢+ 56kOhm⁢= 1.09⁢ V@24V⁢ ⁢⁢power⁢ supply⁢ voltage: VOLT_DC⁢= 24⁢ V⁢ ⋅5.6kOhm5.6kOhm⁢+ 56kOhm⁢= 2.18⁢ V

A free soldering pad for a 5.1 V Zener diode is available and pin voltage can be clamped to protect the microcontroller pin. Consider that the Zener diode might have considerable capacitive behavior.

High-side DC-link current sensing

The voltage across the high-side DC-link shunt resistor is fed into the INA225AIDGK inputs IN- and IN+, as shown in Figure 10. The INA225AIDGK, bidirectional current-shunt monitor, has programmable gain levels [6]. The high-side DC-link current sensing signal is available at IDC_HS pin of the control board signal connector BU7, while the gain selection pins GS0 and GS1 are available at control board signal connector BU7, as shown in Figure 4. The DC-link current sensing could be used in motor control software for monitoring, three phase current reconstruction or other purposes.

Table 9 provides the gain select settings based on voltage levels applied to GS0 and GS1.

Table 9. High-side DC-link current sensing amplifier gain select settings
GainGS0GS1

25 V/V

GND

GND

50 V/V

GND

VS

100 V/V

VS

GND

200 V/V

VS

VS

Shunt resistor is selected to be 10 mΩ ±1%, 3W.

Three phase and low-side DC-link current sensing

The motor control power board is designed based on three phase current sensing, while for low-side DC-link current sensing it needs hardware changes. The voltage across the three phase shunt resistors is fed into the TLE9180D-31QK shunt positive and negative inputs (ISPx and ISNx, where x = 1, 2, 3), as shown in Figure 10. The TLE9180D-31QK has 3 integrated current sense amplifiers (CSA). The outputs of the current sense amplifiers feed ADCs with an analog range from 0 V to 5 V. The offsets and gains of current sense amplifiers are programmable by using SPI [4]. Following gains of current sense amplifiers are possible:

  • 83.19
  • 30.18
  • 19.56
  • 38.13
  • 26.90
  • 15.71
  • 34.45 (default)
  • 23.35

The DC output voltage at the outputs of the CSAs (VOx, x = 1, 2, 3) for zero differential input voltage is defined by the output of the reference buffer at Voltage Reference Output (VRO) pin. Therefore, positive and negative currents through the shunt resistor can be amplified by the CSAs and thus measured by the ADC of microcontroller. Three different VRO voltages can be set at the reference buffer RB. Each of the three VRO voltage settings can be fine-tuned.

VRO output voltage levels:

  • 0.5 V
  • 1.65 V
  • 2.5 V

Additionally, VRO output voltage level can be trimmed, see [4].

Shunt resistors are selected to be 10 mΩ ±1%, 3 W.

In case of using the low-side DC-link current sensing, following guideline shall be followed:

  • Remove the 10 mΩ resistors R17, R27 and R37
  • Assemble R17, R27 and R37 resistors with 0 Ω resistors
  • Remove R6 resistor
  • Assemble R7 with 10 mΩ ±1%, 3 W resistor
  • Remove R119 and R120 resistors
Note: If additional capacitors are needed, instead of removing resistors R119 and R120, the resistors R18 and R19 shall be removed.
Note: If the CSA is not used the input pins ISPx and ISNx of the CSA shall be connected to GND and the output pins VRO and VOx shall be left open. Additionally, the supplies of the not used CSA shall be turned off via SPI [4].

Phase voltages sensing

The phase voltage is directly measured using resistive dividers at the phases, as shown in Figure 10. The phase voltage sensing signals are available at BEMF_U, BEMF_V, BEMF_W pins of the control board signal connectors BU6 and BU7, as shown in Figure 4.

BEMF_U⁢= U⁢⋅R116R116⁢+ R115
@12V⁢ phase⁢ voltage: BEMF_U⁢= 12⁢ V⁢ ⋅5.6kOhm5.6kOhm⁢+ 56kOhm⁢= 1.09V @24V⁢ ⁢phase⁢ voltage: BEMF_U⁢= 24⁢ V⁢ ⋅5.6kOhm5.6kOhm⁢+ 56kOhm⁢= 2.18V 

Phase voltage sensing is available for sensorless BLDC scalar control using 6-step modulation scheme as well as for various other scopes.

A free soldering pad for a 5.1 V Zener diode is available and pin voltage can be clamped to protect the microcontroller pin. Consider that the Zener diode might have considerable capacitive behavior.

Resolver interface

Resolvers are absolute angle transducers that are mounted on the motor shaft to get the motor’s absolute angular position. Resolvers are often used for angle sensing in noisy environments, due to their rugged construction and their ability to reject common-mode noise. Resolver applications, shown on Figure 11, determine the rotation angle by evaluating the induced signals from two orthogonally placed coils, SIN and COS. These coils are excited by the magnetic field of a third coil. Their amplitudes are modulated with the sine and cosine magnitudes corresponding to the current resolver position.

Figure 11. Resolver application



Figure 12 shows the schematic of the resolver interface that provides sinusoidal resolver excitation and adapts the sine and cosine signals to fit AURIX™ Enhanced Delta-Sigma to Digital Converter (EDSADC) module input voltage range (U_Resolver block in Figure 8).

Figure 12. Schematic: Resolver interface



Table 10 provides the list of test points and related signals of schematic shown on Figure 12. Test points placement is of shown on Figure 3.

Table 10. Test points: Resolver interface
Test pointSignal

TP1

SIN+, for details see Table 1

TP2

COS+, for details see Table 1

TP26

SIN-, for details see Table 1

TP27

COS-, for details see Table 1

TP47

CGPWM_N, for details see Table 2

TP48

CGPWM_P, for details see Table 2

TP49

S1, for details see Table 3

TP50

S2, for details see Table 3

TP51

S3, for details see Table 3

TP52

S4, for details see Table 3

TP53

S5, for details see Table 3

TP54

S6, for details see Table 3

Resolver sine excitation signal (carrier), generated within EDSADC module, is provided as a differential signal on AURIX™ device pins CGPWMp and CGPWMn [3]. The carrier signal is first filtered by means of RC stage (Fcp for signal CGPWMp and Fcn for signal CGPWMn) and then amplified by means of inverting amplifier (U4A for signal CGPWMp with Ratiop and Offsetp, while U4B for signal CGPWMn with Ration and Offsetn) – to tune the signals with respect to gain and offset. To reach required power ratings needed for excitation of typical resolver external amplification circuit, implemented as a push-pull stage (bipolar transistor Q4/Q5 for S5 and Q6/Q7 for S6), is provided to increase resolver excitation circuit current driving capabilities – in this design up to 1A can be driven. The diodes D3/D4 and D5/D6 set the quiescent current in the output stage Q4/Q5 and Q6/Q7, respectively. The resistors R52/R56 and R62/R66 set the quiescent current in the intermediate buffer stage at output of the operation amplifiers U4A and U4B. The maximum out current is set by resistors R54/R55 and R64/R65 for the CGPWMp and CGPWMn, respectively.

FCP⁢= 12π×C42×R58
FCn⁢= 12π×C43×R68
Ratiop⁢=− R58R59
Offsetp⁢=VBAT⁢× R61R60⁢+ R61
Ration⁢ : − R68R69
Offsetn⁢=VBAT⁢× R61R60⁢+ R61

The sine and cosine signals from resolver are trimmed with 4-channel operational amplifier (U3) to fit within EDSADC range of AURIX™ TC3xx device. The channels U3A and U3D are used to define common mode voltages (Offsetcos- ,Offsetsin-) for resolver negative sine and cosine coils signals. The channels U3B and U3C are the scaled down filtered signals Fcsin+,Fccos+) of resolver positive sine and cosine coils signals.

Offsetcos−⁡⁢=VCC⁢× R107R107⁢+ R108
Offsetsin−⁡⁢=VCC⁢× R41R40⁢+ R41
Fc⁢sin+⁢=12π⁢ × C40⁢⁢× R47
Fc⁢cos+⁢=12π⁢ × C41⁢⁢× R51
Note: In case of using resolver interface, the capacitor C122 at AURIX™ Application Kit TC3x7 with TFT display needs to be removed.

Encoder and Hall sensor interface

An incremental encoder contains LED emitters, integrated circuits with light detectors and output circuitry. A disk with a markings pattern on its surface rotates between the emitter and detector IC, thus allowing and blocking the light of the emitter from reaching the detector IC. The outputs of the detector IC could be single-ended and differential signals. There are three output signals. Two of them provide a square wave signal with a 90 degree phase shift. The third one generates once per revolution a short pulse for synchronization.

Figure 13. Encoder application



Figure 14 shows the schematic of the encoder and Hall sensor interface (U_Hall_Encoder block in Figure 8).

Figure 14. Schematic: Encoder and Hall sensors interface



Table 11 provides the list of test points and related signals of schematic shown on Figure 14. Test points placement is of shown on Figure 3.

Table 11. Test points: Encoder and Hall sensors interface
Test pointSignal

TP8

ENC_A, for details see Table 2

TP9

ENC_B, for details see Table 2

TP10

ENC_C, for details see Table 2

TP11

HALL_C, for details see Table 2

TP12

HALL_B, for details see Table 2

TP13

HALL_A, for details see Table 2

The encoder interface connector provides a differential input which is transformed into single ended signals by an interface IC as the microcontroller needs single ended signals. The differential signals from the encoder (ENCA +/-, ENCB +/-, ENCZ +/-) must be connected to the 10-pin encoder connector X4 (Figure 7).

In case of using a Hall sensor the signals must be attached to the connector X2 (Figure 6). Next to the Hall signals that are pulled up to 5 V, the 5 V Hall sensor supply and GND connections are also available.

Control board connectors

Figure 15 shows the control board connectors. The power board is compatible with AURIX™ Application Kit TC3xx with TFT display (U_Connectors block in Figure 8).

Figure 15. Schematic: Control board connectors



Following tables shows used pins of control board AURIX™ Application Kit TC387 with TFT display. The power board connector BU6 will be connected with the X102 connector of AURIX™ Application Kit TC387 with TFT display, while BU7 with X103. The pin numbering matches (e.g. BU6 Pin 1 == X102 Pin 1, BU7 Pin1 == X103 Pin 1).

Table 12.

AURIX™ Application Kit TC387 with TFT display, pins used for phase currents sensing or low-side DC-link current sensing

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

AN0

T10

Analog input

V01

AN24/P40.0

W2

Analog input

V02

AN16

W5

Analog input

V03

AN8

W8

Analog input

VR0

Table 13.

AURIX™ Application Kit TC387 with TFT display, pins used for resolver interface

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

AN20

Y3

Analog input

SIN+

AN21

Y2

Analog input

SIN-

AN2

W9

Analog input

COS+

AN3

U9

Analog input

COS-

P02.0

B1

Output

CGPWMN

P02.1

C2

Output

CGPWMP

Table 14.

AURIX™ Application Kit TC387 with TFT display, pins used for phase voltage sensing

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

AN13

W6

Analog input

BEMF_U

AN19/P40.12

W3

Analog input

BEMF_V

AN25/P40.1

W1

Analog input

BEMF_W

Table 15.

AURIX™ Application Kit TC387 with TFT display, pins used for high-side DC-link current sensing and DC-link voltage sensing

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

AN18/P40.11

W4

Analog input

IDC_HS

AN11

W7

Analog input

VOLT_DC

P33.2

W11

Output

GS0_HS

P33.4

W12

Output

GS1_HS

Table 16.

AURIX™ Application Kit TC387 with TFT display, pins used for general purpose input or output pins related to TLE9180D

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board
P33.5Y12InputPFB1
P33.6W13InputPFB2
P33.12W16InputPFB3
P33.10W15Output/SOFF
P33.11Y15OutputENA
P20.0H20Output/INH
P15.2C19Input/ERR
P33.1Y10OutputPFB1_ENABLE
Table 17.

AURIX™ Application Kit TC387 with TFT display, pins used for TLE9180D SPI

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

P22.0

P20

Output

MOSI

P22.1

P19

Input

MISO

P22.2

R20

Output

CSN

P22.3

R19

Output

CLK_SPI
Table 18.

AURIX™ Application Kit TC387 with TFT display, pins used for PWM generation

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

P00.2

H1

Output

IL1

P00.3

H2

Output

/IH1

P00.4

J1

Output

IL2

P00.5

J2

Output

/IH2

P00.6

J4

Output

IL3

P00.7

K1

Output

/IH3

Table 19.

AURIX™ Application Kit TC387 with TFT display, pins used for encoder interface

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

P02.6

E1

Input

ENC_A

P02.7

F2

Input

ENC_B

P02.8

F1

Input

ENC_C

Table 20.

AURIX™ Application Kit TC387 with TFT display, pins used for Hall sensor interface

AURIX™ TC387 NameAURIX™ TC387 PinAURIX™ TC387 DirectionSignal of power board

P02.3

D2

Input

HALL_A

P02.4

D1

Input

HALL_B

P02.5

E2

Input

HALL_C

PCB Layout

The layout of this board is especially designed for evaluation purposes. Consequently, it has test points and is not necessarily suited for continuous operation at full load. The PCB has four electrical layers with 70 µm copper. The size is 100 mm x 120 mm. The PCB thickness is 1.6 mm. For more details on the layout design and the latest Gerber-files, contact our technical support team.

Figure 16 illustrates the top assembly print of the power board.

Figure 16. Top overlay print of the power board



Figure 17 illustrates the bottom assembly print of the power board.

Figure 17. Bottom overlay print of the power board



Figure 18 illustrates the dimensions of the PCB.

Figure 18. Dimensions of the power board


Dimensions of the power board

The top layer routing of the PCB is provided in Figure 19.

Figure 19. Top layer routing of the power board


Top layer routing of the power board

Figure 20 illustrates the bottom layer routing of the PCB.

Figure 20. Bottom layer routing of the power board


Bottom layer routing of the power board

Bill of Materials

Table 21 provides the complete bill of materials of the motor control power board.

Table 21. Bill of materials
No.QtyPart descriptionDesignator

1

2

Multicomp PCB Socket A-2.107-B (black)BU1, BU5

2

2

Multicomp PCB Socket A-2.107-R (red)

BU2, BU4

3

1

Multicomp PCB Socket A-2.107-Y (yellow)

BU3

4

1

Capacitor SMD; 4µ7/35V; FROLYT – 4C1

5

1

Capacitor SMD min. 6,3V; ESR < 3R; 22µF; 1206

C2

6

7

Capacitor SMD; 2,2µF; 603C3, C4, C5, C6, C11, C21, C31

7

20

Capacitor SMD; 100p; 603C7, C8, C9, C17, C18, C27, C28, C37, C38, C40, C41, C44, C45, C46, C47, C48, C49, C51, C55, C56

8

6

Capacitor SMD; 1 nF (not mounted); 603C10, C14, C20, C24, C30, C34

9

3

Capacitor 1000 µF/35 V

RS108-35V-RL13x14 71; RAD5-13

C12, C22, C32

10

6

Capacitor SMD; 4,7 nF; 603C13, C15, C23, C25, C33, C35

11

3

Capacitor SMD; 1,5 nF; 603C16, C26, C36

12

3

Capacitor SMD; 330 nF; 603C19, C29, C39

13

2

Capacitor SMD; 470 pF; 603C42, C43

14

1

Capacitor SMD; 100 nF; 603C50

15

9

Capacitor SMD, Resistor SMD; (not mounted); 603C52, C53, C54, C57, C58, C59, C60, R8, R9

16

6

Capacitor SMD; 100 nF; 603CB1, CB2, CB3, CB4, CB5, CB6

17

1

Schottky Diode SMD;

SS26; DO214-AA

D1

18

1

LED PLCC2 2mA green;

LP T67K; LED-TOP

D2

19

4

Schottky Diode SMD;

BAS52-02V; SC79

D3, D4, D5, D6

20

4

Zehner MM3Z5V1ST1G; (not mounted);

SOD323

D7, D8, D9, D10

21

3

OptiMOS-T2 Power Transistor; IPG20N04S4-08A; TDSON-8-10

Q1, Q2, Q3

22

2

NPN Transistor SMD;

MMBT4401LT1G;

SOT23

Q4, Q6

23

2

PNP Transistor SMD;

MMBT4403LT1G;

SOT23

Q5, Q7

24

1

Resistor SMD; RC2512JK-071; 1R; 2512R1

25

1

Resistor SMD; 1K5; 603

R2

26

27

Resistor SMD; 0R; 603R3, R42, R43, R103, R104, R105, R108, R109, R119, R120, R125, R126, R127, R128, R129, R130, R131, R132, R133, R134, R135, R136, R137, R138, R139, R140, R141

27

31

Resistor SMD, Resistor SMD 0.1%; 1K; 603

R5, R40, R41, R70, R71, R72, R73, R74, R75, R76, R77, R78, R79, R80, R81, R82, R83, R84, R85, R86, R87, R88, R93, R94, R95, R96, R97, R98, R99, R106, R107

28

1

Resistor SMD; RC2512JK-070; 0R/10A; 2512

R6

29

1

Resistor; (not mounted) WSL3637

R7

30

6

Resistor SMD; 47R; 603

R10, R12, R20, R22, R30, R32

31

6

Resistor SMD; 100K; 603

R11, R14, R21, R24, R31, R34

32

6

Resistor SMD; 2,2R; 603

R13, R15, R23, R25, R33, R35

33

12

Resistor SMD; 10K; 603

R16, R26, R36, R44, R45, R46, R48, R49, R50, R89, R90, R92

34

4

Shunt; 10mR; WSL3637

R17, R27, R37, R110

35

8

Resistor SMD; 18R; 603

R18, R19, R28, R29, R38, R39, R111, R112

36

3

Resistor SMD; 4K7; 603

R47, R51, R91

37

4

Resistor SMD; 2K4; 603

R52, R56, R62, R66

38

4

Resistor SMD; 4R7; 603

R53, R57, R63, R67

39

4

Resistor SMD; 0,1%; 5R6; 603

R54, R55, R64, R65

40

6

Resistor SMD; 0,1%; 5K6; 603

R58, R68, R114, R116, R122, R124

41

2

Resistor SMD; 0,1%; 3K6; 603

R59, R69

42

1

Resistor SMD; 0,1%; 24K; 603

R60

43

1

Resistor SMD; 0,1%; 11K5; 603

R61

44

3

Resistor SMD; 1K; (not mounted); 603

R100, R101, R102

45

4

Resistor SMD; 56K; 805

R113, R115, R121, R123

46

2

Resistor SMD; 0K; (not mounted); 603

R117, R118

47

54

Testpoints

TP1 – TP54

48

1

3-Phase Bridge Driver IC;

TLE9180xQKe;

LQFP64-18

U1

49

1

5V Power regulator;

TLE42744DV50; TO252-3

U2

50

1

High-Slew-Rate, Single-supply 4 Operational Amplifiers; LMV344ID; SO14-150

U3

51

1

Dual General Purpose Operational Amplifiers, 36V, Single Supply;

OPA2171A; SO8-150

U4

52

1

Quadruple RS-485 Diff. Line Receivers;

SN65LBC175AD;

SO16-150

U5

53

1

Single AND Gate;

74AHC1G08; SOT353

U6

54

1

Programmable-Gain, Voltage-Output, Bidirectional, Zero-Drift Series, Current-Shunt Monitor; INA225AIDGK; MSOP8

U7

55

1

Res. Phoenix Contact;

MKDSN 1,5/ 6;

X1

56

1

Hall Phoenix Contact; MKDSN 1,5/ 6;

X2

57

1

Pin header 2x5, RM 2.54mm, with tub e.g. Multicomp series MC9A12;

HDR2X5-TUB

X4

References

  1. Application Kit User Manual, revision 1.0
  2. AP32540 PMSM FOC motor control using AURIX™ TC3xx, revision 1.0
  3. User Manual AURIX™ TC3xx, revision 1.5
  4. Datasheet of TLE9180D-31QK, revision 1.0
  5. Datasheet of IPG20N04S4-08A, revision 1.0
  6. Datasheet of INA225, Texas Instruments

Revision history

Document versionDate of releaseDescription of changes

1.0

2020-08-17

Initial version.

1.12024-02-13Template update; no content update.