• GTM v4.1, designed by Bosch AE, running at the maximum CPU frequency

  • Trigger outputs to: ADC, SENT, PSI5(S), PMS, ASCLIN, QSPI, CAN(XL), SCU, and MSC

  • Trigger inputs from: CAN(XL), Ethernet, SCU, PMS, GPT12, ADC, and FlexRay™

  • Filtered outputs can be provided from eGTM Timer Input Modules (TIMs) to GPT12 modules (No GPT12 on TC4Dx, TC4Zx)

  • Debug interface

  • ADC boundary flags are provided as input to TIMs and to DTMs (auxiliary interface)

  • High Resolution Support on ATOMs (No HRPWM on TC4Dx, TC4Zx)