• Analog supply support for 3.3 V and 5 V

  • High number of analog inputs depending on variant and package. This can be extended with support for external analog multiplexers (EMUX)

  • ASIL-D analog acquisition supported with redundant ADC channels

  • Global alarms directly connected to Safety Management Unit (SMU) and Interrupt Router (IR)

  • Support for individual and combined service requests

  • TMADC with 12 bit resolution and direct result data interface to GTM

  • Boundary flag connected from ADC to GTM and to eGTM

  • Digital comparator with hysteresis support

  • Synchronous sampling on all channels connected to TMADC

  • DSADC with SNR up to 86 dB

  • External modulator demodulation support with optional Manchester Decoding and clock recovery

  • Programmable CDSP cores to implement and configure various functions