Feature list
Routes Controller Area Network (CAN) frames to or from Ethernet interfaces using IEEE 1722 ACF frames
Supports different Ethernet transmit trigger modes
User-configured Ethernet MAC Header (Layer 2) for ACF transmit frames
Automatic Ethernet DMA transmit and receive descriptor handling
Configurable AVTP stream-ID
CAN-ID based CAN interface destination search
Filtering of CAN frames tunneled over Ethernet
User-configured CAN Routing Table to identify the destination CAN interface for a CAN frame tunneled over Ethernet
Assists CAN Routing Engine (CRE) to perform inter-MCMCAN transfer of CAN frames from a CAN interface to another CAN interface
Assists CRE to perform routing of received CAN frame(s) or CAN I-PDU(s) from a CAN interface to a configurable internal memory address location
Automatic memory address increment and wrap around
User-configured watermark interrupt generation for CPU notification
Supports 1:1 uni-cast routing and 1:4 multi-cast Ethernet to CAN routing
Provides non-starving arbitration between routing transfer requests
Supports 1:1 uni-cast or 1:6 multi-cast forwarding of Ethernet frames between interfaces
Provides non-starving arbitration between routing and forwarding requests
Provides error monitoring mechanisms for accelerated detection of faults