Feature list
Flexible functional configuration for software
Baud rate configuration
Transmit MSC frames to external devices and handle all protocol relevant topics
Supports 64-bit data frames and 32-bit data frames transmission
Asynchronous baud rate adjustment block
Supports command frame transmission through slow channel
Selectable MSC Manchester code transmission: combination of downstream data, clock and enable signals transmitted in the same line
Receive MSC frames from external devices and handle all protocol relevant topics
Programmable upstream data frame length (16 or 12 bits)
Programmable delay of the receive interrupt after the last stop bit (0 or 1-bit time)
Flexible interrupt structure generation available
Selectable pin types of downstream channel interface: four low-voltage differential signaling (LVDS) output drivers or four digital general purpose input output (GPIO) pins
Additional clock input selection is available, f
SRI
= 500 MHz. This clock selection with an additional clock divider offers the possibility to provide a MSC baud rate configuration up to 50 MHz (and frequencies divided as describe in the Baud rate configuration section) without asynchronous baud rate adjustment (ABRA) usage