General features​

  • Transmit ASC, LIN, and SPI frames to external devices and handle all protocol relevant topics

  • Receive ASC, LIN, and SPI frames from external devices and handle all protocol relevant topics

  • Data storage of

    16-bytes TxFIFO (Transmit first in first out) and 16-bytes RxFIFO (Receive first in first out)

  • Pack and unpack capabilities of the TxFIFO and RxFIFO

  • Interrupt generation:

    • On a configurable TxFIFO level

    • On a configurable RxFIFO level

    • On an error condition (frame, parity, overrun error)

    • On various internal events (end of ASC or SPI frame, or LIN events)

  • Interrupt signals capable of triggering either a CPU or a DMA

  • Flexible functional configuration for software:

    • Programmable oversampling of 4 to 16 times per bit

    • Programmable sampling point position

    • Programmable digital glitch filter and median filter for incoming bit stream

    • Shift direction LSB first for LIN mode and programmable LSB or MSB first for SPI and ASC mode

  • Internal loop-back mode

Standard ASC features​

  • Full-duplex asynchronous operating mode:

    • 7-bit, 8-bit, or 9-bit (or up to 16-bit) data frames, LSB first

    • Parity-bit generation and checking

    • One or two stop bits

    • Maximum baud rate

      f

      A

      16

      (6.25 MBaud at 100 MHz

      f

      A

      module clock)

    • Minimum baud rate

      f

      A

      268

      435

      456

      (0.37 Baud at 100 MHz

      f

      A

      module clock)

  • Frame transmit on hardware or software trigger

  • Circular buffer

Extended ASC features​

  • Programmable oversampling of 4 to 16 times per bit:

    • Module capability of up to 4 times higher baud rates (

      f

      A

      4

      ) than the standard ASC

    • System considerations such as pad type, incoming signal quality, and accumulated PLL jitter can lead to constraints regarding the usable oversampling ratios (for example

      f

      A

      8

      =

      200

      ⁢

      MHz

      8

      =

      25

      ⁢

      MBaud

      )

  • Optional RTS/CTS handshaking

LIN features​

  • Support of:

    • LIN version 1.3, 2.0, 2.1, and 2.2

    • J2602

  • Break detection

  • Break injection

  • Sync field generation

  • Auto baud detection based on Sync Field measurement

  • Collision detection optionally (LIN2.1 mandatory)

  • LIN Watchdogs:

    • Header time-out

    • Frame or Response time-out

  • Stuck at zero or one monitoring

  • Bus idle time monitoring

  • Energy saving features (Wake-Up, Sleep)

  • Minimum CPU load in master mode:

    • Single interrupt indicating the end of the frame

  • Minimum CPU load in slave mode:

    • Single interrupt at the end of the header reception

    • Single interrupt at the end of the response or end of frame

  • Standard operation with one interrupt per transmitted or received byte supported

SPI features​

  • SPI master modes (slave mode not supported):

    • Four-wire or three-wire (with or without slave select output signal)

  • Up to 16-bit data width

  • Full-duplex and half-duplex:

    • Maximum baud rate

      f

      A

      4

      ⁢

      (= 25 MBaud at 100 MHz

      f

      A

      module clock)

    • Minimum baud rate

      f

      A

      268

      435

      456

      ⁢

      (= 0.37 Baud at 100 MHz

      f

      A

      module clock)

  • Programmable leading and trailing delays