• Compatibility to ISO 11898-1

  • CAN Error Logging

  • AUTOSAR optimized

  • SAE J1939 optimized

  • Direct Message RAM access for Host CPU

  • Multiple

    s share the same Message RAM

  • Maskable module interrupts

  • Power-down support

  • Debug on CAN support

  • CAN Routing Engine (CRE)

    • Abstraction of RxFIFO, TxFIFO/TxQueue operation with virtual buffers

    • Hardware accelerated CAN to CAN routing within the same MCMCAN module

    • Assists Data Routing Engine (DRE) to perform hardware accelerated

      • CAN to CAN routing between different MCMCAN Modules

      • CAN to Ethernet (in IEEE 1722 ACF frame) routing

      • CAN to a user-configurable System RAM location transfer

      • CAN PDU to a user configurable system RAM location transfer

    • Consists of a measurement unit for Intrusion Detection (IDMU)