Feature list
Single (8-bit, 16-bit, 32-bit and 64-bit) and block read and write transactions (blocks up to 8 x 64-bit beats)
Atomic read write transaction sequence supported
Pipelined transactions from SRI masters to SRI slaves
Improved read write parallelism compared to previous generations
Arbiter for each SRI slave, with individual configuration
Two round-robin groups, high and low priority
Control of opportunity for the high priority group
EDC (Error Detection Code) on all address, data and control information transferred between SRI masters and SRI slaves
EDC on all data and control information transferred from an SRI master to an SRI slave for a write
EDC on all data and control information transferred from an SRI slave to an SRI master for a read
Device specific capability to monitor and record bandwidth utilization of resources for Quality of Service (QoS) purposes