• Ethernet port capable of supporting 10M, 100M, 1G, 2.5G, 5G speed in full-duplex mode

  • Ethernet port capable of supporting half-duplex mode in 10M and 100M speed

  • Host port with single master interface (64-bit wide data bus) for data transfer

  • Multichannel DMA Engine on the host interface to transfer data with minimal software intervention

  • Single 32-bit Slave interface for configuration by the application

  • Ethernet port supports the hardware requirements of IEEE 802.1 AVB and TSN specifications as listed below:

    • IEEE 802.1Qav – Forwarding and Queueing enhancements for Time Sensitive Streams

    • IEEE 802.1AS 2020 – Timing and Synchronization for Time Sensitive Applications

    • IEEE 802.1Qbu – Frame Preemption

    • IEEE 802.1Qbv – Enhancements for Scheduled Traffic

  • Classification of traffic between the host port and the ingress/egress port

  • Flexible/programmable packet header inspection for filtering, monitoring schemes and enable firewall protection and intrusion detection service

  • Bridge function (in products with Ethernet Bridge only)

    :

    • The bridge connects two Ethernet ports and one common host interface

    • It allows to statically establish the data paths between these three blocks. This is called forwarding of Ethernet Frames

  • Automotive Safety Features:

    The automotive safety features improve the reliability and reduce the time taken to detect faults. GETH supports the following features for automotive safety:

    • Error correction code (ECC) protection for memories

    • FSM parity and timeout protection

    • Application/CSR interface timeout protection