TRAVEO™ T2G Body application notes
Application notes cover a broad range of topics, from basic to advanced level concepts in the TRAVEO™ T2G platform. This section includes all the application notes available for TRAVEO™ T2G platform.
Title | Document |
|---|---|
AN218629 Comparison of TRAVEO™ T1G and TRAVEO™ T2G | |
AN219755 Using a SAR ADC in TRAVEO™ T2G automotive microcontrollers | |
AN219842 How to use interrupt in TRAVEO™ T2G | |
AN219843 Protection configuration in TRAVEO™ T2G MCU | |
AN219944 Using the watchdog timer in TRAVEO™ T2G family MCUs | |
AN220118 Getting started with TRAVEO™ T2G family MCUs | |
AN220152 How to retain RAM data in reset procedure and low-power mode transition in TRAVEO™ T2G family | |
AN220190 How to use RTC in TRAVEO™ T2G family | |
AN220191 How to use direct memory access (DMA) controller in TRAVEO™ T2G family | |
AN220193 GPIO usage setup in TRAVEO™ T2G family | |
AN220222 Low-power mode procedure in TRAVEO™ T2G family | |
AN220203 Smart I/O usage setup in TRAVEO™ T2G family | |
AN220208 Clock configuration setup in TRAVEO™ T2G body entry family | |
AN220224 How to use Timer, Counter, and PWM (TCPWM) in TRAVEO™ T2G family | |
AN220242 Flash accessing procedure for TRAVEO™ T2G family | |
AN220253 Using the CRYPTO module in TRAVEO™ T2G family | |
AN220268 How to Control Motor in TRAVEO™ T2G family | |
AN220278 CAN FD usage in TRAVEO™ T2G family | |
AN224413 How to use I2S in TRAVEO™ T2G family | |
AN224414 - Using SDHC host controller in TRAVEO™ T2G family MCU | |
AN224434 Clock configuration setup in TRAVEO™ T2G Body High family | |
AN224454 - Using the SMIF in TRAVEO™ T2G family | |
AN224619 How to Use Ethernet Controller in TRAVEO™ T2G family | |
AN225346 Using the LIN in TRAVEO™ T2G MCU family | |
AN225401 How to use serial communication block (SCB) in TRAVEO™ T2G family | |
AN226043 How to use sound subsystem in TRAVEO™ T2G family | |
AN226071 Clock configuration setup in TRAVEO™ T2G family CYT4D series MCUs Note: This application note applies exclusively to TRAVEO™ T2G family for Cluster CYT4D series. | |
AN227076 TRAVEO™ T2G bootloader | |
AN228104 How to use trigger multiplexer in TRAVEO™ T2G Family | |
AN228680 Secure system configuration in TRAVEO™ T2G family | |
AN229058 Secured firmware over-the-air (FOTA) update in TRAVEO™ T2G MCU | |
AN229780 LCD controller setup in TRAVEO™ T2G family | |
AN230102 Failure analysis process in TRAVEO™ T2G devices | |
AN235305 Getting started with TRAVEO™ T2G family MCUs in ModusToolbox™ | |
AN241827 PMSM FOC using TRAVEO™ T2G CYT4BF MCU | |
AN0002 - How to use system calls (SROM APIs) for eFuse handling in TRAVEO™ T2G family |