TRAVEO™ T2G for automotive body electronics applications offers cutting-edge performance, safety, and security features.

The TRAVEO™ T2G connected ready MCU family is designed for the smart world. The family offers wide scalability and network connectivity built into a single Arm® Cortex®- M4 and dual Cortex®- M7. Performance has also been enhanced from 400 DMIPS in TRAVEO™ T1G, to 1500 DMIPS in TRAVEO™ T2G.

The TRAVEO™ T2G for body electronics applications also provides scalability across memory size and pin count. The IP compatibility enables customers to design and develop their systems with a single-platform MCU solution.

TRAVEO™ T2G devices have advanced security features with the introduction of HSM (Hardware security module), dedicated Cortex®-M0+ for secure processing, and embedded flash in dual bank mode for FOTA requirements.

The Body family also features six power modes that enable ECUs to minimize overall power consumption.

Our MCUs come with an optimized software platform that is available for AUTOSAR MCAL (Microcontroller Abstraction Layer), self-test libraries, Flash EEPROM emulation, as well as security low-level drivers, combined with third-party firmware.

ModusToolBox™ software provides a flexible and comprehensive development experience for the TRAVEO™ T2G devices.

For information about the TRAVEO™ T2G for Body portfolio, see Products .

Figure 1. TRAVEO™ T2G Body MCU portfolio


Figure 2.Decoder