Program set-up instructions
Select the
Debug
tab in the Options for Target dialog, select "J-LINK / J-TRACE Cortex" as the debug adapter, and click
Settings
.

On the
Debug
tab in the Cortex J-Link/JTrace Target Driver Setup dialog, select "SW" for
Port
, 2 MHz for
Max Clock
, and "Connect under Reset" on the
Reset
pull-down menu, and then click
OK
.

Select the
Utilities
tab in the Options for Target dialog and deselect the
Update target before Debugging
check box.