Reference Ramp
The Reference Ramp diagram next to the ISR component illustrates the Target update depending on the Ramp update period and Ramp slope.
Ramp settings
| Parameter | Description | Range | Default |
|---|---|---|---|
| Ramp update period | Period required for ramp generator function execution | 1-50 ms | 1 ms |
| Ramp slope | Maximal speed of reference value change over time | 1-1000 mV/ms (or cnts/ms) | 1 mV/ms (or cnts/ms) |