Overview
The Power Conversion Configurator provides the capabilities to initially configure a buck topology. Various parameters such as input voltage, output voltage, output current, passive components, protection, and control parameters are easily configured in the user-friendly interface. Subsequently, the Configurator generates a basic schematic diagram, a Bode plot for user reference, and calculates the controller coefficient values to facilitate the execution of a control loop in firmware implementation.
The equations used in this tool are approximations. Real-world application conditions (PCB properties, components used, layout routing, cooling, etc.) may impact results.
The software was tested with PSOC™ Control C3M5 Dual Buck Evaluation Kit (24 V DC input voltage).

Supported middleware
The Power Conversion middleware uses configuration setups developed in the Power Conversion Configurator GUI or with external applications.
| Name | Version | Link |
|---|---|---|
| Power Conversion Middleware ( mtb-pwrconv) | 2.0 | https://github.com/Infineon/mtb-pwrconv |