Middleware
This document provides links and descriptions for the various categories of middleware that you might use in a ModusToolbox™ application.
You do not need to use these libraries directly. When you create a ModusToolbox™ application, the system downloads all the libraries your application needs to take full advantage of the various features of our devices. A ModusToolbox™ application can use different libraries based on the Active BSP. If you wish to add various libraries to your application, use the Library Manager tool.