Skip to main content

ModusToolbox™ for sensing

LibraryDetailsDocs
CAPSENSE™Capacitive sensing can be used in a variety of applications and products where conventional mechanical buttons can be replaced with sleek human interfaces to transform the way users interact with electronic systems.API reference
linux-i2c-touchpadThis simplifies the integration of I2C-based touchpad devices into Linux systems. It provides a robust and efficient implementation for communicating with touchpad hardware over the I2C bus.Reference guide
sensor-humidity-sht4xThis library provides functions for interfacing with SHT40 digital humidity and temperature sensor from Sensirion on PSOC™ Edge device.API reference
sensor-motion-bmi270This library provides functions for interfacing with the BMI270 I2C 16-bit inertial measurement unit (IMU) with 3-axis accelerometer and 3-axis gyroscope used on the PSOC™ Edge E84 Evaluation Kit.API reference
sensor-orientation-bmm350This library provides functions for interfacing with the BMM350 I3C 3-axis magnetometer used on the PSOC™ Edge E84 Evaluation Kit and PSOC™ Edge E84 AI Kit.API reference