Block diagram
The block diagram illustrates the hardware and software components for the power converter operation. There are several categories of the blocks as shown in the diagram’s legend on the right side:
- Active - clickable option, turned on
- Callback active - clickable option, turned on
- Not active - clickable option, turned off
- Read only - not clickable, illustrative only.
HARDWARE
Includes: Buck Converter, Modulator, ADC
SOFTWARE
Includes: ISR, Custom Control Loop, Infineon Control Loop. Click the info icon next to each component to go to ModusToolbox™ Power Conversion Middleware.
| Parameter | Description | Default |
|---|---|---|
| Control period | The time required for 1 switching cycle. | 5.00µs |
| Custom Control Loop | Disables default Infineon control loop and enables custom implementation. Click the info icon to go to the Power Conversion Middleware. | Disabled |
| Infineon control loop | Enables default control loop implementation | Enabled |
| Pre-process callback | Executes a user-defined pre-processing callback function before execution of control loop ISR. The callback name is displayed below. Click it to enter a custom name. | Disabled |
| Post-process callback | Executes a user-defined post-processing callback function after execution of control loop ISR. The callback name is displayed below. Click it to enter a custom name. | Disabled |