Overview
CAPSENSE™ is our capacitive sensing solution used in a variety of applications including home appliances, automotive, IoT, and industrial applications. CAPSENSE™ supports multiple interfaces (widgets) using the CSD, CSX, and ISX sensing methods (Widget Sensing Method [all gen]) with robust performance.
The CAPSENSE™ Configurator is part of a collection of tools included with ModusToolbox™. Use it to create and configure CAPSENSE™ widgets, and generate code to control the application firmware. There is a separate CAPSENSE™ Tuner application for easy tuning, testing, and debugging.
The CAPSENSE™ Configurator supports all PSOC™ 6 and PSOC™ 4 families with the CSD HW block, the PSOC™ 4 MAX family with the MSC HW block, and the PSOC™ 4000T and 4100TP families with the MSCLP HW block. Each block – the [4th gen], [5th gen], and [5th gen LP] sections respectively – is configured differently.

Supported software
| Software | Version | Link |
|---|---|---|
| CAPSENSE™ Middleware Library | 2.0, 2.10, 3.0, 4.0, 5.0, 6.10, 7.0, 8.0, 9.0, 9.1, 10.0. | https://github.com/Infineon/capsense |
| ModusToolbox™ | 3.8 | https://softwaretools.infineon.com/tools/com.ifx.tb.tool.modustoolboxsetup |