Output voltage (Vout)

| Parameter | Description | Range | Default |
|---|---|---|---|
| Output voltage | Target converter output voltage | 2.5-240 V | 5 V |
| Minimum | Minimum possible value of converter output voltage | 2.5-240 V | 4 V |
| Maximum | Maximum possible value of converter output voltage | 2.5-240 V | 6 V |