About this document​

Scope and purpose​

This application note gives an introduction to the high-voltage subsystem (HVSS) of the PSOC™ HV mixed signal (MS) family. This application note also provides guidance in developing HVSS hardware and firmware designs.

Intended audience​

This document is intended for hardware and firmware design engineers using PSOC™ HV MS family MCUs.

Introduction​

PSOC™ HV MS (64 K/ 128 K) belongs to the PSOC™ high voltage (HV) mixed signal (MS) series of products. It is a fully integrated programmable embedded system for automotive HMI, body, and powertrain applications. The system features an Arm® Cortex®-M0+ processor with programmable and reconfigurable analog and digital blocks. The system consists of –

  • microcontroller with a 12-bit SAR ADC

  • fifth generation multi-sense converter (MSC) block supporting capacitive sensing (CAPSENSE™)

  • digital peripherals such as PWMs and serial communication interfaces

  • selectable LIN/CXPI interface with integrated PHY

  • high-voltage subsystem to operate directly off the 12 V car battery

HVSS overview​

The PSOC™ HV MS high-voltage subsystem (HVSS) contains a series of power management circuits used in automotive applications. With the usage of HVSS, automotive batteries can be connected directly with tolerance up to 42 V. The HVSS has the following features:

  • HVSS circuits operate directly from a 12-V or a 24-V automotive battery (tolerates up to 42 V)

  • A high-voltage linear regulator (HVREG) operating from a car battery voltage delivering 3.3 V or 5 V nominal core voltage –

    • Regulator output voltage: 3.3 V or 5 V (selectable by ordering code) with ± 2% trimmed accuracy

    • Minimum output voltage: 2.7 V (VBAT > 3.6 V), 3.3 V (VBAT > 4.3 V), 5 V (VBAT > 6 V)

    • Regulator current: up to 60 mA; 20 μA of maximum quiescent current at room temperature in Deep Sleep mode

    • VBAT voltage divider (VDIV), ratio of 24, and resistance of at least 200 KΩ

    • Thermal shutdown (nominal 170°C) and release (nominal 130°C)

    • Foldback current limiting (100 – 200 mA)

    • Power good function

  • LIN/CXPI physical interface transceiver (PHY) –

    • Data rates up to 20 kbps with high EM noise immunity

    • Positive/negative DC tolerance for LIN/CXPI pin: –27 V to 42 V

    • Sleep mode current consumption: I VBAT + I VDDD = maximum of 10 µA

    • Programmable slew rate control: 1.0 V/1.5 V/2.0 V per µs at VBAT = 12 V

    • Dominant timeout and LIN wakeup interrupt timers (CXPI ignore the wakeup timer value)

  • An AHB bus interface and control and status registers

  • Interrupt logic

Figure 1

shows the block diagram of a HVSS.

Figure 1. HVSS block diagram


HVREG​

The high-voltage regulator (HVREG) has self-start from the battery, without a reference voltage; it provides 3.3 V or 5 V to VDDD and VDDA as chip supply. The voltage is selectable by ordering code (see PSOC™ HV MS datasheet

3

). It also contains a power good function and a Zener diode on the output pin for over-voltage protection. The HVREG operates with stability against automotive battery voltage transient events, keeping the output voltage even if the VBAT pin drops in cold cranking or rises in a load dump surge.

The HVREG also provides thermal shutdown (TSD) and VBAT voltage divider (VDIVIDER) functions. The TSD shunts off HVREG or send notification to CPU when junction temperature reaches to 170 °C. The VDIVIDER is a voltage divider to scale battery voltage (VBAT) to levels compatible with on-chip ADC; this ensures that battery voltages are measured.

LIN/CXPI PHY​

The local interconnect network (LIN)/clock extension peripheral interface (CXPI) physical interface transceiver (PHY), is the interface between protocol controllers and physical bus, which meets the requirements of LIN standard 2.2A and CXPI ISO/WD 20794.

The LIN PHY also is downward-compatible with LIN 2.0. It supports data rates of 1 to 20 Kbps. Non-LIN fast slew rates are available, providing 100 Kbps data rates for fast downloads; this is used for factory and field flash program updates using the LIN pin.

HVREG​

The following sections describe the high-voltage regulator (HVREG) architecture, HVREG I/O pins, and HVREG operating conditions.

Block description​

The block diagram of the master regulator is shown in

Figure 2

.

The master regulator includes a control interface (level shifters, and so on), a voltage reference, bias circuitry, a thermal shutdown detector (TSD), a VBAT voltage divider (divided by 24), and the regulator core (output driver, feedback loop, error amplifier, and overcurrent detection). The core is able to supply up to 60 mA load current. The output voltage is selectable for 3.3 V or 5 V (± 2%) with VBAT more than 6 V for 5 V output setting, or 4.3 V for 3.3 V output setting. When VBAT drops less than 6 V for 5 V setting, or 4.3 V for 3.3 V setting, its output voltage is dropped depending on VBAT voltage.

This regulator provides VDDD (and VDDA, VDDIO) which is used to power the chip. This regulator is always powered on and can select either “normal mode” or “Deep Sleep mode” with “en_deepsleep” pin. Note that the VCCD (1.8 V) regulator is included in the system resources subsystem (SRSS).

Figure 2. HVREG block architecture and function diagram


HVREG input pins​

The following section describes the HVREG input pins.

  • en_hv

    is a reset signal input pin which is routed by internal signal. While this pin is in “L”, internal level shifters are in reset. At this time, the trimming code is set to the default (all “0”). When this pin is set to “H” (and the cell's pg_hv pin is “H”), HVREG can accept the input signals from trim bus line. The pg_hv pin works with en_hv to cover any uncertainty in the en_hv signal at low VDDD

  • vddd_s

    is an analog input pin to sense VDDD voltage level by VDDD PAD remotely. This pin appropriately connects to VDDD PAD to suppress the load regulation fluctuation due IR drop

  • vout_sel

    (selectable by ordering code) is an input signal to select VDDD output voltage target

  • en_deepsleep

    (control by SRSSHV.POWER_MODE) is an input signal pin to enable Deep Sleep mode (H: deepsleep, L: normal)

  • enb_zener and en_ndiode (HVSS_HVREG_CTRL.Zener_Clamp_Mode) are input signal pins to control Zener diode active/inactive state and NMOS diode active/inactive state

  • vddd_trim<5:0>

    (HVSS_HVREG_TRIM) is an input bus for trimming adjustment of the VDDD output voltage. While en_hv is in “H”, HVREG output voltage can be adjusted.

  • vref_trim<5:0>

    (HVSS_HVREG_TRIM_VREF) is an input bus for trimming adjustment of the V ref output voltage, which is the internal reference voltage for the amplifier of the regulator and TSD V th ladder resistor. While en_hv is in “H”, this local V ref output voltage can be adjusted.

  • vref_tc_trim<5:0>

    (HVSS_HVREG_TRIM_VREF_TC) is an input bus for trimming adjustment of the Vref output voltage temperature coefficient, which is about the temperature coefficient of the internal reference voltage for the amplifier of the regulator and TSD Vth ladder resistor. While en_hv is in "H", this local V ref output voltage can be adjusted.

  • tsd_trim<5:0>

    (HVSS_HVREG_TRIM_TSD) is an input bus for trimming adjustment of TSD detection temperature. While en_hv is in “H”, TSD detection temperature can be adjusted

  • enb_tsd and enb_tsd_shutoff (HVSS_HVREG_CTRL.TSD_Mode) are input signal pins to enable thermal shut down and HVREG shutoff function when TSD is detected

  • rdiv_en

    (HVSS_HVREG_CTRL.EN_VDIV) is an input signal pin for divider enable (0x0: inactive, 0x1: active)

  • vdiv_ret

    is a ground input pin

HVREG output pins​

The following section describes the HVREG output pins.

  • vddd

    is the output pin of this regulator, a nominal 3.3 V or 5 V regulated voltage is selectable with loads up to 60 mA. This output drives the chip's VDDD, VDDA and VDDIO that through the GPIO can drive external loads. The VDDD pin is always on after completing the start up

  • pg_hv

    is the output pin of power good circuit in HVREG. HVREG monitors the VDDD output voltage net. When VDDD is lower than 2.0 V, “pg_hv” provides a secure “L”. Hence, this output signal can work as the reset signal of SRSS (BODHVSS) whole chip in the voltage range lower than VDDD = 2.0 V

  • pg_lv

    is the output pin of power good output as a status signal for internal logic

  • amuxbusa

    is the output pin for test. Internal nodes can be monitored on this pin in test modes

  • tsd_out

    is the output pin for TSD to notify temperature status as “H” to the logic circuit block when TSD detects chip junction temperature higher than 170 °C (nominal). After the chip junction temperature is lower than 130 °C (nominal), “tsd_out" will return to "L"

  • vs0_in_p

    is the output pin of the VBAT divided voltage

  • vs0_in_n

    is the output low reference voltage for the dividers, intended to be used as the ADC negative input. Alternately, this function can use “vdiv_ret", which is the ground of this resistor ladder attenuator

Operating voltage​

Table 1

and

Table 2

show the HVREG absolute maximum ratings and operating conditions respectively.

Note: The following values are based on the PSOC™ HV MS datasheet (version 002-33200*D). See 3 for latest values.

Table 1. HVREG absolute maximum ratings

Parameter

Description

Min

Typ

Max

Units

Details/conditions

V

BAT

Supply voltage V

BAT

–

0.3

–

42

V

I

BAT

V

BAT

supply current

–

–

160

mA

I

BATABSDC

V

BAT

supply current, long-term average

–

–

60

mA

Table 2. HVREG operating conditions

Parameter

Description

Min

Typ

Max

Units

Details/conditions

V

BAT

Battery supply voltage V

BAT

3.6

–

28

V

V

DDX

5-V output voltage setting;

V

BAT

> 6 V

4.9

5

5.1

V

V

DDX

5-V output voltage setting;

6 V ≥ V

BAT

≥ 3.6 V

2.7

–

5.15

V

V

DDX

3.3-V output voltage setting;

V

BAT

> 4.3 V

3.234

3.3

3.366

V

V

DDX

3.3-V output voltage setting;

4.3 V ≥ V

BAT

≥ 3.6 V

2.7

–

3.39

V

I

DDD

Digital regulator current

–

–

60

mA

Typical internal

loads = 30 mA +

external loads from

V

DDD

= 30 mA

LIN/CXPI PHY​

The following sections describe the LIN/CXPI PHY – architecture, I/O pins, and operating conditions.

Block description​

The LIN/CXPI driver includes slew control to maintain consistent duty cycle over a range of loads. It also includes turn-on/turn-off control to reduce impact from incoming EMI. Large amounts of RF energy can be present in the LIN/CXPI bus; the driver must remain functional in the presence of this energy. Hence, special attention is required to design feedback circuits to avoid their saturation in the presence of RF energy.

LIN/CXPI receiver thresholds are specified in relation to the supply voltage VBAT. A comparator with voltage dividers sets the receiver threshold and scales bus voltages to appropriate levels. Noise filtering is needed to prevent RF energy and brief transients from disturbing communication.

The LIN/CXPI specification has certain isolation requirements to ensure that the LIN/CXPI bus is not compromised by certain faults. This includes ensuring that the loss of supply voltage or ground of a slave node does not affect LIN/CXPI communication between other nodes. This requirement hence introduces reverse protection diodes in series with pullup resistors and another diode in series with the open-drain pull-down resistor. This prevents powering components from the LIN/CXPI bus, and excessively loading the LIN/CXPI bus and disrupting communication.

Figure 3

shows the LIN/CXPI PHY transceiver block diagram.

Figure 3. LIN/CXPI block diagram



Note: All register/function names follow the “LIN” nomenclature. Even if interface mode sets as “CXPI”, the register/function uses the name of “LIN”.


LIN/CXPI input pins​

  • pg_hv

    input functions as cell reset signal. When “pg_hv” is low, the cell is reset. This disables the cell and sets level shifters to their default states. These are VDDD-level signals

  • sel_cxpi_lin<1:0>

    (HVSS_LIN_CTL.SEL_CXPI_LIN<2:0>) is an input to select LIN or CXPI PHY interface. Bit ‘0’ selects LIN while bit ‘1’ selects CXPI master or slave

  • lin_mode<2:0>

    (HVSS_LIN_CTL.LIN_MODE<2:0>) is an input to change the LIN/CXPI PHY function mode. These modes are described in Table 6 .

  • txd

    is the data input signal, giving the drive state intended at the LIN pin in LIN/CXPI PHY transmit mode

  • txd_en

    is an input signal to mask the “txd” signal. When “txd_en” is “L”, the transmitter is controlled so that the “txd” input is ignored, and the LIN pin becomes “recessive” (weak pull-up)

  • rf_detect

    (HVSS_LIN_CTL.RF_DETECT) is an input configuration signal to tune the falling slew rate of LIN/CXPI waveform. When the “rounding” mode is selected, the falling slope of the LIN/CXPI bus waveform will be more moderate for lower EMI emission

  • use_alt_interface

    (HVSS_LIN_CTL.RF_DETECT) is an input signal to select the primary or alternate interface for PHY. When “use_alt_interface” is “L”, the primary interface is selected (connected to internal LIN/CXPI controller through HSIOM); when it is “H”, the alternate interface (connected to GPIOs through HSIOM) is selected

LIN/CXPI output pins​

lin

is the input/output pin for LIN/CXPI PHY transceiver. The block's transmitter can drive this pin, and the receiver uses it as an input. This pin requires positive/negative tolerance from –27 V to 42 V (to account for a “lost ground” mode that can give negative inputs, and battery surge cases for the high positive voltages)

rxd

is the output of the LIN/CXPI PHY receiver. The voltage level of this signal is VCCD and reflects the state of the LIN/CXPI pin

Operating conditions​

Table 3

shows the LIN/CXPI PHY absolute maximum ratings.

Note: The following values are based on the PSOC™ HV MS datasheet (version 002-33200*D). See PSOC™ HV MS datasheet for latest values.

Table 3. LIN/CXPI PHY absolute maximum ratings

Parameter

Description

Min

Typ

Max

Units

Details/conditions

V

LIN

LIN/CXPI pin voltage

-27

–

42

V

I

LIN

LIN/CXPI pin current

–

–

200

mA

t

SCLIN

Short circuit tolerance: LIN

–

–

60

min

V

BAT

= LIN: 3.6 V to 28 V

–

–

500

ms

V

BAT

= LIN: 28 V to 42 V

See PSOC™ HV MS datasheet for details of LIN/CXPI PHY operating conditions.

LIN physical layer specification overview​

LIN is a low-cost serial communication protocol, which has been standardized by the LIN consortium. The main properties of LIN are:

  • Single master with one or more slaves

  • Speeds up to 20 kbps

  • Single-wire implementation

  • Low cost silicon implementation based on common UART/SPI interface hardware or equivalent software/hardware state machine

The physical interface is a single-wire (not including ground), using a physical layer interface (PHY). The LIN PHY has two states – the “recessive” state where the LIN bus is pulled up close to the vehicle battery voltage (a reverse protection diode causes a small voltage drop), and a “dominant” state which is essentially 0 V.

Figure 4

shows an overview of a LIN network.

Figure 4. LIN overview


Each node on the LIN network uses a LIN PHY (transceiver) to communicate over the network. The LIN physical layer is independent of the higher LIN protocol layers including master and slave operation. There are no differences between master and slave transceivers. Each LIN network can have up to 16 nodes. The PHY has a transmitter section, which includes the open-drain pull-down transistor and gate driver circuitry, a receiver, and a small pull-up resistor.

The master node includes a termination resistor that ranges from 500 to 1000 Ω, depending on network speed and bus length (up to 40 m). The LIN PHY specification specifies network loads of 1000-Ω pull-up with 1-nF bus load capacitance, 680 Ω with 6.8 nF, and 500 Ω with 10 nF respectively. All nodes include a 30-kΩ nominal pull up resistor; this is intended to compensate for increasing node capacitance (typically ~270 pF/node) to maintain approximately the same pull-up resistor to load capacitance (R × C) time constant as nodes are added. Typical network speeds are either 10 kbps or 20 kbps.

CXPI physical layer specification overview​

The clock extension peripheral interface (CXPI) protocol is used in vehicle network clusters that are low cost and light weight. The use of a standard bus protocol promotes the interoperability of network nodes. A CXPI cluster has a single master and multiple slave nodes (up to 16).

A CXPI cluster exchanges messages with a pre-defined message frame format. Both master and slave can transmit (TX) and receive (RX). CXPI is a half-duplex protocol where a CXPI node can only perform either transmit or receive, but not both at the same time. If there is more than one node transmitting at the same time, each bit will be arbitrated to determine the “winner”. The “winner” can continue to transmit whereas the “loser” will need to back off and immediately act as a receiver. In this context, the node that transmits the dominant bit (logical ‘0’) will win from the node(s) that is transmitting recessive bit (logical ‘1’). The difference between a master and slave would be that, the master is the primary clock driver. This means that a master will provide clock on a CXPI network when the CXPI network is idle and in “normal” mode. Besides that, a master can be used to control the schedule of slave node(s).

CXPI protocol defines three power modes – sleep, standby, and normal modes. “Sleep” is the lowest power state followed by “standby” and “normal” states. CXPI nodes can only transmit messages during “normal” mode. During “standby” mode, CXPI nodes can initiate wake up signals to wake others in the network/cluster. Both master and slave can initiate wake up.

The CXPI bus uses a single-wire communication using a “CXPI” line with an operating voltage of 12 V. Most master and slave nodes use discrete transceiver/driver chips. A CXPI node connects to a transceiver through a 3.3 V or 5 V non-return to zero (NRZ) or pulse width modulation (PWM) interface (“tx” and “rx” lines), and the transceiver connects to the CXPI bus through the 12 V “CXPI” line.

NRZ mode is associated with CXPI controller interfacing with external transceiver chip that has PWM encoder/decoder logic. Whereas, PWM mode is associated with CXPI controller interfacing with external driver chip that level shifts the 3.3 V or 5 V signaling to 12 V CXPI signaling without changing the encoding of the signal.

Figure 5

illustrates a CXPI network in a vehicle. The MCU with a CXPI controller would be the CXPI master node, whereas the devices attached to the CXPI network would be the CXPI slave nodes. The CXPI controller can control the devices, and get status and confirmation from devices via the CXPI communication bus.

Figure 5. CXPI overview


HVSS firmware configuration​

Infineon provides the Sample Driver Library (SDL) including startup code as sample firmware. The SDL provides a simple interface to access various peripherals and is used for system validation, hardware bring-up, benchmarks, feasibility studies, and demos. The SDL integrates device header files, startup code, and peripheral drivers. The SDL contains a set of firmware drivers that provide APIs for accessing device-specific resources and examples for each peripheral. See

1

for detailed SDL information.

Note: SDL should not be used for production purposes because it is not qualified with any automotive standards.

The following sections explain the details of the API and code examples for HVSS.

Peripheral drivers​

Peripheral drivers are a set of firmware drivers that provide APIs for accessing the hardware. These APIs perform initialization and control activities of each peripheral.

Table 4

lists and describes the interface to each HVSS function. The peripheral drivers of HVSS are located in the following SDL path:

C:/<user path>
PSoC_Sample_Driver_Library_x.x.x\psoc4hvXXXk\src\drivers\hvss

See

API details

for more information.

Table 4. HVSS functions

Function

Description

cy_hvss.c

Cy_Hvss_Init

This function configures the HVSS module, which includes RDIV (Resistor Attenuation) and LIN/CXPI-PHY configuration. This function should be called before using LIN/CXPI communication functions.

Cy_Hvss_DeInit

This API de-initializes both the LIN/CXPI module and the RDIV.

Cy_Hvss_TrimApply

This function configures the HVSS module trim settings, which includes master, slave, vref and tsd trim from HVREG and slew control trim from LIN/CXPI.

cy_hvss.h

Cy_Hvss_Hvreg_SetClampMode

Set the clamp mode (zender and diode) in HVREG

Cy_Hvss_Hvreg_GetClampMode

Get the clamp mode (zender and diode) from HVREG

Cy_Hvss_Hvreg_SetTsdMode

Set the thermal shutdown (TSD) mode in HVREG

Cy_Hvss_Hvreg_GetTsdMode

Get the thermal shutdown (TSD) mode from HVREG

Cy_Hvss_Hvreg_EnableVbatDivider

Enable VBAT voltage divider in HVREG

Cy_Hvss_Hvreg_DisableVbatDivider

VBAT voltage divider in HVREG

Cy_Hvss_Hvreg_GetStatus

Gets the status of the HVSS regulator

Cy_Hvss_Hvreg_SetBistMasterAdft

Set the master ADFT switches in HVREG

Cy_Hvss_Hvreg_GetBistMasterAdft

Get the master ADFT switches from HVREG

Cy_Hvss_Hvreg_EnableDdft

Enable HVREG DDFT outputs to DDFT interface PG on ddft0

Cy_Hvss_Hvreg_DisableDdft

Disable HVREG DDFT outputs to DDFT interface

Cy_Hvss_Hvreg_EnableBurnMode

Enable burn-in test mode with V

ccd

(1.8 V) domain in HVREG

Cy_Hvss_Hvreg_DisableBurnMode

Disable burn-in test mode with V

ccd

(1.8 V) domain in HVREG

Cy_Hvss_LinPhy_SetRxdPin

Sets the status of the LIN/CXPI - PHY RxD pin

Cy_Hvss_LinPhy_GetRxdPin

Gets the status of the LIN/CXPI - PHY; this will give the current status of the LIN/CXPI RxD pin

Cy_Hvss_LinPhy_EnableWakeupTimer

Enables the LIN - PHY wake-up timer; required LIN compatibility in DS mode.

Note that, when the PHY is operating as a CXPI slave node, the wakeup timer ignores the timer value.

Cy_Hvss_LinPhy_DisableWakeupTimer

Disables the LIN - PHY wake-up timer

Cy_Hvss_LinPhy_GetWakeupTimerStatus

Gets the status of the LIN - PHY wakeup timer; will give the timer count if running

Cy_Hvss_LinPhy_EnableFaultTimer

Enables the LIN/CXPI - PHY fault timer; required LIN compatibility in DS mode

Cy_Hvss_LinPhy_DisableFaultTimer

Disables the LIN/CXPI - PHY fault timer

Cy_Hvss_LinPhy_GetFaultTimerStatus

Gets the status of the LIN/CXPI - PHY fault timer; will give the timer count if running.

Cy_Hvss_LinPhy_SetPhyMode

Sets the LIN/CXPI - PHY mode

Cy_Hvss_LinPhy_GetPhyMode

Gets the current LIN/CXPI - PHY mode

Cy_Hvss_LinPhy_SetPhySlRound

Sets the rf_detect value of the LIN/CXPI - PHY for lower EMI

Cy_Hvss_LinPhy_GetPhySlRound

Gets the rf_detect mode of the LIN/CXPI - PHY

Cy_Hvss_LinPhy_SetPhyInterface

Sets the internal or GPIO connection of the LIN/CXPI - PHY through the HSIOM

Cy_Hvss_LinPhy_GetPhyInterface

Gets the connection interface of the LIN/CXPI - PHY through internal or GPIO

Cy_Hvss_LinPhy_SelectPhyInterfaceType

Set LIN or CXPI PHY type

Cy_Hvss_LinPhy_GetPhyInterfaceType

Get PHY interface type

Cy_Hvss_LinPhy_EnablePhy

Enables the LIN/CXPI - PHY

Cy_Hvss_LinPhy_DisablePhy

Disables the LIN/CXPI - PHY

Cy_Hvss_LinPhy_GetPhyStatus

Gets the LIN/CXPI - PHY status:

1 - enabled

0 - reset (RxD pin is High-Z)

Cy_Hvss_LinPhy_ClearInterrupt

Clears the interrupt from the LIN_INTR register

Cy_Hvss_LinPhy_SetInterrupt

Sets the interrupt in the LIN_INTR register

Cy_Hvss_LinPhy_GetInterruptMask

Returns the interrupt mask from the LIN_INTR_MASK register

Cy_Hvss_LinPhy_SetInterruptMask

Sets the interrupt mask in the LIN_INTR_MASK register

Cy_Hvss_LinPhy_GetInterruptStatusMasked

Returns the masked status from the LIN_INTR_MASKED register

Cy_Hvss_LinPhy_SetWakeupInterruptMask

Sets the wakeup interrupt status masked the in LIN_INTR_MASK register

Cy_Hvss_LinPhy_ClearWakeupInterruptMask

Clears the wakeup interrupt status masked in the LIN_INTR_MASK register

Cy_Hvss_LinPhy_SetFaultInterruptMask

Sets the fault interrupt status masked in the LIN_INTR_MASK register

Cy_Hvss_LinPhy_ClearFaultInterruptMask

Clears the fault interrupt status masked in the LIN_INTR_MASK register

Cy_Hvss_LinPhy_SetTsdInterruptMask

Sets HVREG TSD interrupt status masked in LIN_INTR_MASK register

Cy_Hvss_LinPhy_ClearTsdInterruptMask

Clears HVREG TSD interrupt status masked in LIN_INTR_MASK register

Startup/initialization sequence​

Figure 6

shows the flowchart for HVSS settings.

Figure 6. HVSS startup flowchart


The following tables,

Table 5

and

Table 7

describe the recommended steps when using HVSS.

Table 5. HVSS initialization steps

Step number

Step

Discription

Values

1

Zener clamp mode set

Controls Zener clamp mode

Block: HVREG

Pin name: enb_zener, en_ndiode

Function:

Cy_Hvss_Hvreg_SetClampMode

2

TSD mode set

Controls thermal shutdown mode

Block: HVREG

Pin name: enb_tsd, enb_tsd_shutoff

Function:

Cy_Hvss_Hvreg_SetTsdMode

3

VDIV enable

Enables VBAT voltage divider

Block: HVREG

Pin name: rdiv_en

Function:

Cy_Hvss_Hvreg_EnableVbatDivider

See

Table 6

for more details

4

LIN/CXPI mode set

Controls LIN/CXPI mode

Block: LIN/CXPI PHY

Pin name: lin_mode<2:0>

Function:

Cy_Hvss_LinPhy_SetPhyMode

See

Table 6

for more details

5

LIN/CXPI EMI value set

Set rf_detect value of LIN/CXPI - PHY, for lower EMI.

0 = normal; 1= more moderate for lower EMI

Block: LIN/CXPI PHY

Pin name: none

Function:

Cy_Hvss_LinPhy_SetPhySlRound

6

LIN/CXPI PHY interface set

Selects primary or alternate interface for PHY. The primary use is to enable compliance testing by directly manipulating the PHY interface through GPIOs.

0 = Primary interface (connected to internal LIN/CXPI controller through HSIOM)

1 = Alternate interface (connected to GPIOs through HSIOM)

Block: LIN/CXPI PHY

Pin name: none

Function:

Cy_Hvss_LinPhy_SetPhyInterface

7

Selects LIN or CXPI interface

Selects LIN or CXPI interface. Bit ‘1’ selects between LIN and CXPI; bit ‘0’ selects between CXPI master and slave

Block: LIN/CXPI PHY

Pin name: sel_cxpi_lin<1:0>

Function:

Cy_Hvss_LinPhy_SelectPhyInterfaceType

8

LIN/CXPI enable

Master enable for LIN/CXPI interface.

0 = Interface is reset and LIN/CXPI pin is in Hi-Z state

1 = Enable the LIN/CXPI interface

Block: LIN/CXPI PHY

Pin name: none

Function:

Cy_Hvss_LinPhy_EnablePhy

9

LIN wakeup timer enable (if applicable)

a) Wakeup timer is running, required for full LIN compatibility if using Deep Sleep power mode

b) Number of CLK_LF edges before wakeup interrupt is triggered

Block: LIN/CXPI PHY

Pin name: none

Function:

Cy_Hvss_LinPhy_EnableWakeupTimer

Note that, when the PHY is operating as a CXPI slave node, the wakeup timer ignores the timer value.

10

LIN/CXPI fault timer enable (if applicable)

a) Dominant state fault timer is running, required for full LIN/CXPI compatibility

b) Number of CLK_LF edges before fault interrupt is triggered

Block: LIN/CXPI PHY

Pin name: none

Function:

Cy_Hvss_LinPhy_EnableFaultTimer

Table 6. lin_mode [2:0] truth table

Input

Output (driver)

State No.

LIN/CXPI transceiver function

LIN_MODE

[2:0]

Receiver

Slew control

Slew rate setting

txd = 1

txd = 0

Pull-up

0

Disable

000

Off

No

_

High-Z

High-Z

Off

1

Sleep

001

On (low power)

No

_

Recessive

Recessive

On

2

Standby

010

On

No

_

Recessive

Recessive

On

3

Diagnosis

011

On

No

_

Recessive

Low (weak)

On/Off

4

Normal mode

100

On

Yes

1.0 V/µs

Recessive

Low (dominant)

On

5

101

On

Yes

1.5 V/µs

Recessive

Low (dominant)

On

6

110

On

Yes

2.0 V/µs

Recessive

Low (dominant)

On

7

Fast mode

111

On

No

_

Recessive

Low (dominant)

On

Table 7. HVSS deinitialization steps

Serial No.

Step

Description

1

HVREG control resister to default

Set all bits of register to 0 “VDIV enable” and “TSD mode”

Set bits of register to 3 “Zener clamp mode”

2

HVREG bist resister to default

Set all bits of register to 0 “Burn-in test mode enable”, “HVREG DDFT enable” and “ADFT control”

3

LIN/CXPI PHY control register to default

Set all bits of register to 0 “LIN/CXPI enable”, “LIN/CXPI PHY interface”, “LIN or CXPI interface”, “rf_detect”, and “LIN mode”

4

LIN/CXPI PHY timers to default

Set all bits of register to 0 “Wakeup timer” and “Fault timer”

5

LIN/CXPI interrupt request register to default

Set all bits of register to 0 “Wakeup interrupt” and “Fault interrupt”

6

LIN/CXPI interrupt set register to default

Set all bits of register to 0 “Wakeup interrupt” and “Fault interrupt”

7

LIN/CXPI interrupt mask register to default

Set all bits of register to 0 “Wakeup interrupt” and “Fault interrupt”

Selecting the external components​

HVREG​

Schematic example​

Figure 7

shows an example HVREG schematic;

Table 8

shows an example of external components.

Figure 7. HVREG schematic example


Table 8. HVREG external component example

Symbol

Overview

Parameter

Value 1

Value 2

Remarks

C4, C15

Decoupling capacitor for VDDIO domain

0.1 μF X7R

> 10 V

C5, C16

Decoupling/smoothing capacitor for VDDIO domain

3.3 μF X7R

> 10 V

C6

Decoupling capacitor for VCCD domain

0.22 μF X7R

> 6.3 V

C7

Decoupling/smoothing capacitor for VDDD domain

3.3 μF X7R

> 10 V

C8

Decoupling capacitor for VDDD domain

0.1 μF X7R

> 10 V

C9

Decoupling/smoothing capacitor for high-voltage domain

6.8 μF X7S/X7R

>50 V

C10

Decoupling capacitor for high-voltage domain

0.1 μF X7R

>50 V

C18

Decoupling capacitor for VDDA domain

0.22 μF X7R

>10 V

R15

High-voltage domain input filter resistance

4.7 Ω (typical)

>0.2 W

D4

Reverse polarity protection diode

100 V

1 A

Layout example​

Figure 8

shows an example of an HVREG layout.

Figure 8. HVREG layout example


Follow these guidelines for the PCB power supply circuit on the PSOC™ HV MS:

  • Place the VBAT input capacitors C9 and C10 as close as possible to the VBAT pin. Place capacitor C10 closer to the VBAT pin, followed by capacitor C9. Place the R15 resistor for the input filter next to C9 and draw the layout as linear as possible. If the board has a GND plane, provide a through hole (via) near this capacitor.

  • Place the VDDA capacitor (C18) as close as possible to the VDDA pin and the VSSA pin to minimize the current loop from VDDA to VSSA. If the board has a GND plane, provide a through hole near the VSSA pin of this capacitor.

  • Place the VDDD capacitors (C7 and C8) as close as possible to the VDDD pin to minimize the current loop from VDDD to VSSD. Place C8 closest to VDDD, followed by C7. If the board has a GND plane, provide a through hole connecting to the GND plane, near this capacitor.

  • Place the VDDIO capacitors (C4, C5, C15, and C16 as close as possible to the VDDIO pins to minimize the current loop from VDDIO to VSSD. Place C4 and C15 closest to VDDIO, followed by C5 and C16. If the board has a GND plane, provide a through hole connecting to the GND plane, near this capacitor.

  • Place the VCCD capacitor (C6) as close as possible to the VCCD pin to minimize the current loop from VCCD to VSSD. If the board has a GND plane, provide a through hole connecting to the GND plane, near this capacitor.

  • Provide a GND plane on the mounting surface of this IC. To effectively dissipate heat with the 32-QFN, 48- QFN, 56-QFN, or 64-QFN packages, it is recommended to provide a thermal via in the footprint of the thermal pad.

LIN/CXPI PHY​

Schematic example​

Figure 9

shows an example of LIN schematic;

Table 9

shows an example of external components.

Figure 9. LIN schematic example


Table 9. LIN external components

Symbol

Overview

Parameter

Value 1

Value 2

Remark

C19

Decoupling capacitor for the LIN domain

220 pF C0G

>50 V

C20

Decoupling capacitor for the LIN domain

_

_

Optional

R45

V

BAT

pullup resistor

1 kΩ

>1/8 W

R46

Input filter resistance for the high-voltage domain

50 mΩ

>1/3 W

D5

Reverse protection diode

550 mV

500 mA

D7

Transient voltage suppressor (TVS) diode

Bidirectional

Clamping voltage 44 V

Layout example​

Figure 10

shows an example of the LIN layout.

Figure 10. LIN layout example


Follow these guidelines for the PCB HVSS circuit:

  • Place capacitor (C19) near the LIN and VSSL terminals

  • Place the TVS diode (D7) for ESD protection near the LIN connector

  • Connect the LIN wiring as straight as possible

  • Change the optional filter element (R46) as per your application

  • Place GND vias near the C19 and D7 terminals

  • Do not connect VSSL to the EP pad

  • Place a guard under the LIN wiring with a GND layer

  • Place a guard around LIN with GND

  • R45 and D5 are optional for CXPI master

ESD protection​

Electro-static discharge (ESD) events generate high voltages and high currents depending on the path the charge takes to go to ground. If not properly bypassed, the voltages cause immediate oxide dielectric breakdown, especially in advanced geometry technologies with thin gate oxides, creating a weak spot in the oxide which allows the current flow and localized heating.

Depending on the current flow, this could cause permanent damage. A high current flow can cause overheating and melt the silicon, which results in creating a permanent short or high-leakage sites. High currents can also cause junction or metal failure. In summary, ESD failures can be caused by oxide breakdown, junction burnout, or metallization failure.

The following sections describe the ESD protection mechanism for each HVSS block.

HVREG protection​

Figure 12

shows the detailed block diagram for HVREG ESD protection. HVREG includes the cascode ESD transistors and two pads for the VBAT pin. The cascode ESD transistors are used to bypass the charge to ground. Two pads for the VBAT pin reduce the impact by oxide breakdown, junction burnout, or metallization failure due to excess current.

Figure 11. HVREG ESD protection


LIN/CXPI PHY protection​

Figure 12

shows the detailed block diagram for LIN/CXPI PHY ESD protection.

LIN/CXPI PHY includes a HVPMOS diode, cascode ESD transistors, and two pads for the LIN and VSSL pins. The cascode ESD transistors are used to bypass the charge to VSSL. The two pads for the LIN and VSSL pins reduce the impact by oxide breakdown, junction burnout, or metallization failure due to excess current.

Figure 12. LIN/CXPI PHY ESD protection


ESD events in an uncontrolled environment​

Despite the protection element inside the silicon, ESD events in an uncontrolled environment (users, retail customers, and so on) can be much more damaging. System design must take ESD protection on the PCB into account to prevent ESD events in the uncontrolled environment. This is usually done through techniques such as ESD protection devices (external devices), PCB layout techniques that attempt to control ESD, and appropriate grounding and shielding techniques.

The PSOC™ HV MS device requires sufficient protection to withstand the high-voltage ESD on specific pins. The ESD on LIN/CXPI, and VBAT is rated at ±8 kV, and is required to be protected as shown in

Figure 13

.

Figure 13. External device ESD protection


API details​

The following section describes the APIs shown in

Table 4

. See the

SDL_psoc4hvmsXXXk.chm

file in the SDL path below for more information of all PSOC™ HV MS APIs:

C:/<user path>
PSoC_Sample_Driver_Library_x.x.x\docs

Cy_Hvss_Init()

cy_en_hvss_status_t Cy_Hvss_Init(cy_stc_hvss_config_t *config)

Description:

This function configures the HVSS module, which includes RDIV (resistor attenuation) and LIN/CXPI - PHY configuration. This function should be called before using LIN communication functions.

Parameters:

config \ref cy_stc_hvss_config_t

Returns:

CY_HVSS_SUCCESS

– HVSS configuration completed successfully

CY_HVSS_BAD_PARAM

– One or more invalid parameters

CY_HVSS_ERROR

– Error occurred while configuring

Cy_Hvss_DeInit()

cy_en_hvss_status_t Cy_Hvss_DeInit(void)

Description:

This API de-initializes both the LIN module and the RDIV.

Parameters:

None.

Returns:

CY_HVSS_SUCCESS

– HVSS configuration completed successfully

CY_HVSS_BAD_PARAM

– One or more invalid parameters

CY_HVSS_ERROR

– Error occurred while configuring

Cy_Hvss_TrimApply()

cy_en_hvss_status_t Cy_Hvss_TrimApply(cy_stc_hvss_trim_t *trimConfig)

Description:

This function configures the HVSS module trim settings, which includes master, slave, vref and tsd trim from HVREG and slew control trim from LIN.

Parameters:

trimConfig \ref cy_stc_hvss_trim_t

Returns:

CY_HVSS_SUCCESS

– HVSS configuration completed successfully

CY_HVSS_BAD_PARAM

– One or more invalid parameters

CY_HVSS_ERROR

– Error occurred while configuring

Cy_Hvss_Hvreg_SetClampMode()

__STATIC_INLINE void Cy_Hvss_Hvreg_SetClampMode(cy_en_hvss_hvreg_clamp_mode_t mode)

Description:

Set the clamp mode (zender and diode) in HVREG.

Parameters:

\ref cy_en_hvss_hvreg_clamp_mode_t

Returns:

None.

Cy_Hvss_Hvreg_GetClampMode()

__STATIC_INLINE cy_en_hvss_hvreg_clamp_mode_t Cy_Hvss_Hvreg_GetClampMode(void)

Description:

Get the clamp mode (zender and diode) from HVREG.

Parameters:

None.

Returns:

\ref cy_en_hvss_hvreg_clamp_mode_t

Cy_Hvss_Hvreg_SetTsdMode()

__STATIC_INLINE void Cy_Hvss_Hvreg_SetTsdMode(cy_en_hvss_hvreg_tsd_mode_t mode)

Description:

Set the thermal shutdown (TSD) mode in HVREG.

Parameters:

\ref cy_en_hvss_hvreg_tsd_mode_t

Returns:

None.

Cy_Hvss_Hvreg_GetTsdMode()

__STATIC_INLINE cy_en_hvss_hvreg_tsd_mode_t Cy_Hvss_Hvreg_GetTsdMode(void)

Description:

Get the thermal shutdown (TSD) mode from HVREG.

Parameters:

None.

Returns:

\ref cy_en_hvss_hvreg_tsd_mode_t

Cy_Hvss_Hvreg_EnableVbatDivider()

__STATIC_INLINE void Cy_Hvss_Hvreg_EnableVbatDivider(void)

Description:

Enable VBAT voltage divider in HVREG.

Parameters:

None.

Returns:

None.

Cy_Hvss_Hvreg_DisableVbatDivider()

__STATIC_INLINE void Cy_Hvss_Hvreg_DisableVbatDivider(void)

Description:

Disable VBAT voltage divider in HVREG.

Parameters:

None.

Returns:

None.

Cy_Hvss_Hvreg_GetStatus()

__STATIC_INLINE uint8_t Cy_Hvss_Hvreg_GetStatus(void)

Description:

Get status of regulator of HVSS.

Parameters:

None.

Returns:

PWR_GOOD

– Status bit.

Cy_Hvss_Hvreg_SetBistMasterAdft()

__STATIC_INLINE void Cy_Hvss_Hvreg_SetBistMasterAdft(cy_en_hvss_hvreg_bist_master_type_t adft)

Description:

Set the master ADFT switches in HVREG.

Parameters:

adft \ref cy_en_hvss_hvreg_bist_master_type_t

Returns:

None.

Cy_Hvss_Hvreg_GetBistMasterAdft()

__STATIC_INLINE cy_en_hvss_hvreg_bist_master_type_t Cy_Hvss_Hvreg_GetBistMasterAdft(void)

Description:

Get the master ADFT switches from HVREG.

Parameters:

None.

Returns:

\ref cy_en_hvss_hvreg_bist_master_type_t

Cy_Hvss_Hvreg_EnableDdft()

__STATIC_INLINE void Cy_Hvss_Hvreg_EnableDdft(void)

Description:

Enable HVREG DDFT outputs to DDFT interface PG on ddft0.

Parameters:

None.

Returns:

None.

Cy_Hvss_Hvreg_DisableDdft()

__STATIC_INLINE void Cy_Hvss_Hvreg_DisableDdft(void)

Description:

Disable HVREG DDFT outputs to DDFT interface.

Parameters:

None.

Returns:

None.

Cy_Hvss_Hvreg_DisableDdft()

__STATIC_INLINE void Cy_Hvss_Hvreg_DisableDdft(void)

Description:

Disable HVREG DDFT outputs to DDFT interface.

Parameters:

None.

Returns:

None.

Cy_Hvss_Hvreg_EnableBurnMode()

__STATIC_INLINE void Cy_Hvss_Hvreg_EnableBurnMode(void)

Description:

Enable burn-in test mode with Vccd(1.8V) domain in HVREG.

Parameters:

None.

Returns:

None.

Cy_Hvss_Hvreg_DisableBurnMode()

__STATIC_INLINE void Cy_Hvss_Hvreg_DisableBurnMode(void)

Description:

Disable burn-in test mode with Vccd(1.8V) domain in HVREG.

Parameters:

None.

Returns:

None.

Cy_Hvss_LinPhy_SetRxdPin()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetRxdPin(uint8_t status)

Description:

Set status of LIN/CXPI -PHY RxD pin.

Parameters:

status lin

– RxD pin status (HIGH or LOW).

Returns:

None.

Cy_Hvss_LinPhy_GetRxdPin()

__STATIC_INLINE uint8_t Cy_Hvss_LinPhy_GetRxdPin(void)

Description:

Get status of LIN/CXPI -PHY, will give current status of LIN RxD pin.

Parameters:

None.

Returns:

uint8_t

Cy_Hvss_LinPhy_EnableWakeupTimer()

__STATIC_INLINE void Cy_Hvss_LinPhy_EnableWakeupTimer(void)

Description:

Enable the LIN/CXPI -PHY wake-up timer, required LIN compatibility in DS mode.

Parameters:

None.

Returns:

None.

Cy_Hvss_LinPhy_DisableWakeupTimer()

__STATIC_INLINE void Cy_Hvss_LinPhy_DisableWakeupTimer(void)

Description:

Disable the LIN/CXPI -PHY wake-up timer.

Parameters:

None.

Returns:

None.

Cy_Hvss_LinPhy_GetWakeupTimerStatus()

__STATIC_INLINE uint16_t Cy_Hvss_LinPhy_GetWakeupTimerStatus(void)

Description:

Get status of LIN/CXPI -PHY wakeup timer, will give timer count if running.

Parameters:

None.

Returns:

uint16_t

Cy_Hvss_LinPhy_EnableFaultTimer()

__STATIC_INLINE void Cy_Hvss_LinPhy_EnableFaultTimer(void)

Description:

Enable the LIN/CXPI -PHY fault timer, required LIN compatibility in DS mode.

Parameters:

None.

Returns:

None.

Cy_Hvss_LinPhy_DisableFaultTimer()

__STATIC_INLINE void Cy_Hvss_LinPhy_DisableFaultTimer(void)

Description:

Disable the LIN/CXPI -PHY fault timer.

Parameters:

None.

Returns:

None.

Cy_Hvss_LinPhy_GetFaultTimerStatus()

__STATIC_INLINE uint16_t Cy_Hvss_LinPhy_GetFaultTimerStatus(void)

Description:

Get status of LIN/CXPI -PHY fault timer, will give timer count if running.

Parameters:

None.

Returns:

uint16_t

Cy_Hvss_LinPhy_SetPhyMode()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetPhyMode(cy_en_hvss_lin_phy_mode_type_t mode)

Description:

Set mode of LIN/CXPI -PHY.

Parameters:

mode /ref cy_en_hvss_lin_phy_mode_type_t

Returns:

None

Cy_Hvss_LinPhy_GetPhyMode()

__STATIC_INLINE cy_en_hvss_lin_phy_mode_type_t Cy_Hvss_LinPhy_GetPhyMode(void)

Description:

Get current mode of LIN/CXPI -PHY.

Parameters:

None.

Returns:

/ref cy_en_hvss_lin_phy_mode_type_t

Cy_Hvss_LinPhy_ SetPhySlRound()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetPhySlRound(cy_en_hvss_lin_phy_emi_type_t mode)

Description:

Set rf_detect value of LIN/CXPI -PHY, for lower EMI.

Parameters:

mode /ref cy_en_hvss_LinPhy_emi_type_t

Returns:

None.

Cy_Hvss_LinPhy_GetPhySlRound()

__STATIC_INLINE cy_en_hvss_lin_phy_emi_type_t Cy_Hvss_LinPhy_GetPhySlRound(void)

Description:

Get rf_detect mode of LIN/CXPI -PHY.

Parameters:

None.

Returns:

/ref cy_en_hvss_LinPhy_emi_type_t

Cy_Hvss_LinPhy_SetPhyInterface()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetAltPhyInterface(cy_en_hvss_alt_phy_interface_type_t mode)

Description:

Set internal or GPIO connection of LIN/CXPI -PHY through HSIOM.

Parameters:

mode /ref cy_en_hvss_LinPhy_interface_type_t

Returns:

None.

Cy_Hvss_LinPhy_GetPhyInterface()

__STATIC_INLINE cy_en_hvss_alt_phy_interface_type_t Cy_Hvss_LinPhy_GetAltPhyInterface(void)

Description:

Get connection interface of LIN/CXPI -PHY, through internal or GPIO.

Parameters:

None.

Returns:

/ref cy_en_hvss_LinPhy_interface_type_t

Cy_Hvss_LinPhy_SelectPhyInterfaceType()

__STATIC_INLINE void Cy_Hvss_LinPhy_SelectPhyInterfaceType(cy_en_hvss_phy_interface_type_t phyType)

Description:

Set LIN or CXPI PHY type.

Parameters:

phyType /ref cy_en_hvss_phy_interface_type_t

Returns:

None.

Cy_Hvss_LinPhy_GetPhyInterfaceType()

__STATIC_INLINE cy_en_hvss_phy_interface_type_t Cy_Hvss_LinPhy_GetPhyInterfaceType(void)

Description:

Get PHY interface type.

Parameters:

None.

Returns:

/ref cy_en_hvss_phy_interface_type_t

Cy_Hvss_LinPhy_EnablePhy()

__STATIC_INLINE void Cy_Hvss_LinPhy_EnablePhy(void)

Description:

Enable the LIN/CXPI -PHY.

Parameters:

None.

Returns:

None.

Cy_Hvss_LinPhy_DisablePhy()

__STATIC_INLINE void Cy_Hvss_LinPhy_DisablePhy(void)

Description:

Disable the LIN/CXPI -PHY.

Parameters:

None.

Returns:

None.

Cy_Hvss_LinPhy_GetPhyStatus()

__STATIC_INLINE uint8_t Cy_Hvss_LinPhy_GetPhyStatus(void)

Description:

Get status of LIN/CXPI -PHY, 1- enabled and 0 - reset (RxD pin is HighZ).

Parameters:

None.

Returns:

Uint8_t

Cy_Hvss_LinPhy_ClearInterrupt()

__STATIC_INLINE void Cy_Hvss_LinPhy_ClearInterrupt(uint32_t interrupt)

Description:

Clears interrupt from the LIN_INTR register.

Parameters:

interrupt

: interrupt mask for the interrupt.

Returns:

None.

Cy_Hvss_LinPhy_SetInterrupt()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetInterrupt(uint32_t interrupt)

Description:

Sets interrupt in the LIN_INTR register.

Parameters:

interrupt: interrupt mask for the interrupt.

Returns:

None.

Cy_Hvss_LinPhy_GetInterruptMask()

__STATIC_INLINE uint32_t Cy_Hvss_LinPhy_GetInterruptMask(void)

Description:

Return the interrupt mask from the LIN_INTR_MASK register

Parameters:

None.

Returns:

The interrupt bit mask

Cy_Hvss_LinPhy_SetInterruptMask()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetInterruptMask(uint32_t interrupt)

Description:

Sets the interrupt mask in the LIN_INTR_MASK register.

Parameters:

interrupt

: interrupt mask for the interrupt.

Returns:

None.

Cy_Hvss_LinPhy_GetInterruptStatusMasked()

__STATIC_INLINE uint32_t Cy_Hvss_LinPhy_GetInterruptStatusMasked(void)

Description:

Return the masked status from LIN_INTR_MASKED register.

Parameters:

None.

Returns:

The interrupt bit mask(s).

Cy_Hvss_LinPhy_SetWakeupInterruptMask()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetWakeupInterruptMask(void)

Description:

Sets wakeup interrupt status masked in LIN_INTR_MASK register.

Parameters:

None.

Returns:

None

Cy_Hvss_LinPhy_ClearWakeupInterruptMask()

__STATIC_INLINE void Cy_Hvss_LinPhy_ClearWakeupInterruptMask(void)

Description:

Clears wakeup interrupt status masked in LIN_INTR_MASK register.

Parameters:

None.

Returns:

None

Cy_Hvss_LinPhy_SetFaultInterruptMask()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetFaultInterruptMask(void)

Description:

Sets fault interrupt status masked in LIN_INTR_MASK register.

Parameters:

None.

Returns:

None

Cy_Hvss_LinPhy_ClearFaultInterruptMask()

__STATIC_INLINE void Cy_Hvss_LinPhy_ClearFaultInterruptMask(void)

Description:

Clears fault interrupt status masked in LIN_INTR_MASK register.

Parameters:

None.

Returns:

None

Cy_Hvss_LinPhy_SetTsdInterruptMask()

__STATIC_INLINE void Cy_Hvss_LinPhy_SetTsdInterruptMask(void)

Description:

Sets HVREG TSD interrupt status masked in LIN_INTR_MASK register.

Parameters:

None.

Returns:

None

Cy_Hvss_LinPhy_ClearTsdInterruptMask()

__STATIC_INLINE void Cy_Hvss_LinPhy_ClearTsdInterruptMask(void)

Description:

Clears HVREG TSD interrupt status masked in LIN_INTR_MASK register.

Parameters:

None.

Returns:

None.

Summary​

This application note provided details regarding high-voltage subsystem of PSOC™ HV MS. By using the high voltage subsystem, automotive batteries can be connected directly and can be achieved with a small number of external components for several automotive HMI, body, and powertrain applications. Infineon provides evaluation boards and a wealth of sample software to help you get started with PSOC™ HV MS family. To get access to the evaluation board, contact your sales representative or

Infineon technical support

.

Acronyms​

Table 10. Acronyms and abbreviations

Acronym

Expansion

A/D converter

analog to digital converter

ADC

analog to digital converter

AHB

advanced high-performance bus

API

application programming interface

BOD

brown-out detectors

CPU

central processing unit

CPUSS

CPU subsystem

CXPI

clock extension peripheral interface

DAP

debug access port

DC

direct current

DMA

direct memory access

DMAC

DMA controller

DW

data wire

ECC

error correction code (safety)

ECU

electronic control unit

EM

electro-magnetic

EMI

electro-magnetic interference

ESD

electro-static discharge

GPIO

general purpose I/O

HMI

human machine interface

HSIOM

high-speed I/O matrix

HVPMOS

high-voltage p-channel metal-oxide semiconductor

HVREG

high-voltage regulator

HVSS

high-voltage subsystem

I/O

input or output

IOSS

I/O subsystem

IRC

interrupt controller

IRQ

interrupt request

ISO

international organization for standardization

ISR

interrupt service routine

LIN

local interconnect network

MCU

microcontroller unit

MPU

memory protection unit

MS

mixed signal

MSC

multi-sense converter

NMI

non-maskable interrupt

PCB

printed circuit board

PG

power good

PHY

physical interface transceiver

POR

power on reset

PWM

pulse width modulation

RAM

random access memory

RDIV

resistor attenuator control

RF

radio frequency

ROM

read-only memory

SAR

successive approximation register

SCB

serial communication block

SDL

sample driver library

SPI

serial peripheral interface

SRAM

static RAM

SRSS

system resource subsystem

TCPWM

timer, counter and PWM

TRM

technical reference manual

TSD

thermal shutdown detector

TVS

transient voltage suppressor

UART

universal asynchronous receiver/transmitter

VBAT

voltage battery

VDIVIDER

voltage divider

WDT

watchdog timer

References​

The following documents related to the PSOC™ HV MS family series can be obtained by contacting

Infineon technical support

.

  1. AN234115 – Getting started with PSOC™ HV MS family

  2. AN234116 – Hardware design guide for PSOC™ HV MS family

  3. PSOC™ HV mixed signal datasheet

  4. PSOC™ HV MS architecture technical reference manual (TRM)

  5. PSOC™ HV MS registers technical reference manual (TRM)

  6. PSOC™ HV MS Evaluation Board user guide

  7. PSOC™ HV MS Sample Driver Library

Revision history​

Document revision

Date

Description of changes

V1.0

2023-11-30

Initial release

V1.1

2025-06-26

Template update

Updated PSoC™ to PSOC™

Trademarks​

PSOC™, formerly known as PSoC™, is a trademark of Infineon Technologies. Any references to PSoC™ in this document or others shall be deemed to refer to PSOC™.