PSOC™ 4 for HV Mixed Signal (MS)
PSOC4-HV-MS-64K belongs to the PSOC™ 4 HV MS series of products and is a fully integrated programmable embedded system for several automotive HMI, body, and powertrain applications. The system features an Arm® Cortex®-M0+ processor with programmable and reconfigurable analog and digital blocks. It is a combination of a microcontroller with a 12-bit SAR ADC, 5th generation Multi-Sense Converter (MSC) block supporting capacitive sensing (CAPSENSE™), digital peripherals such as PWMs and serial communication interfaces along with a LIN interface with integrated PHY, and a high-voltage subsystem to operate directly off the 12-V car battery.