PSOC™ Automotive 4: 32-bit Arm® Cortex®-M0 MCU
PSOC™ Automotive 4: Your problem-solver to all HMI and capacitive-sensing solutions.
The PSOC™ Automotive 4 is a 32-bit microcontroller unit (MCU) designed for the automotive industry, based on the Arm® Cortex®-M0 processor core. It's used in applications such as body control modules, powertrain control units, and advanced driver-assistance systems (ADAS). The MCU features high-performance processing, low power consumption, and integrated peripherals. It's designed to meet the automotive industry's harsh operating conditions, high reliability, and strict safety standards.