PSOC™ Automotive 4: Your problem-solver to all HMI and capacitive-sensing solutions.

PSOC™ Automotive 4 is a scalable and reconfigurable platform architecture designed for programmable embedded system controllers. The microcontroller family is AEC-Q100 compliant and features an Arm® Cortex®-M0+ CPU. It combines programmable and reconfigurable analog and digital blocks with flexible automatic routing. It is a combination of a microcontroller with standard communication and timing peripherals, capacitive sensing technology (CAPSENSE™) with best-in-class performance, programmable general-purpose continuous-time, switched-capacitor analog blocks, and programmable connectivity.

PSOC™ Automotive microcontrollers integrate Infineon's best-in-class capacitive touch-sensing system for demanding human machine interface (HMI), as well as smart sensing applications along with an Arm® Cortex®-M0/M0+ CPU, flash, and memory. A programmable analog front-end with ADC, operational amplifiers, low-power comparators combined with digital blocks, and various communication interfaces such as SENT, LIN, CAN, and CAN FD provide a single-chip smart sensor with high integration and a small footprint. An extended development ecosystem has been built around PSOC™ Automotive including multiple software compatibility and the famous PSOC™ Creator software, an easy-to-use IDE that introduces a game-changing schematic entry design methodology. These devices are also supported in ModusToolBox™ which is provided as a collection of development tools, libraries, and embedded runtime assets.

Figure 1. PSOC™ Automotive 4 portfolio overview


PSOC™ Automotive 4 integrates Infineon best-in-class capacitive sensing technology for demanding

human machine interface

(HMI) applications in the automotive interior as well as exterior applications like

battery management systems

(BMS) along with an Arm® Cortex®-M0/M0+ CPU, flash and memory. A programmable analog front-end with ADC, operational amplifiers, low-power comparators combined with digital blocks, and various communication interfaces such as SENT, LIN, CAN, and CAN FD provide a single-chip smart sensor with high integration and small footprint. An extended development ecosystem has been built around PSOC™ Automotive including multiple software compatibility and the famous

PSOC™ Creator

software, easy-to-use IDE that introduces a game-changing schematic entry design methodology.

PSOC™ Automotive 4 key features​

  • Maximum memory and I/O integration

    • Up-to 384 KB Flash and 32 KB SRAM

    • Up-to 84 pins of analog and digital GPIO available

  • Dual MSC CAPSENSE™ blocks

    • Support multiple data collection methods from touch to

    • resistive or current sensors

  • New variety of on-chip peripherals

    • CAN, CAN-FD

    • TX I2S

    • Fast I2C

    • Segment LCD

    • TCPWM x8

    • SCB x5

  • Modern, flexible ModusToolbox™ software

    • For developing embedded applications, ready to use code examples, development kits

PSOC™ Automotive 4 key benefits​

  • Low power compute and integration, optimized right from the hardware level

  • Differentiated Touch HMI features in MCU

  • Integrate differentiated analog capabilities to support resistive and current sensing

  • Highspeed communications from Fast I2C or CAN FD

  • Dedicated cryptography block for fast cryptographic functions

  • Easy to use software for prototyping and productizing end applications

ISO/SAE 21434-compliant CSMS​

Infineon’s

ISO/SAE 21434-compliant CSMS

applies to a wide range of Infineon products supporting automotive cybersecurity, including AURIX™ and PSOC™ Automotive microcontrollers, SEMPER™ Secure flash memories, and OPTIGA™ hardware security modules. Following industry best practices, the CSMS covers information technology, manufacturing technology, and selected regional and regulatory environments.

Software​

Easy-to-use software for prototyping end applications

ModusToolbox™

ModusToolbox™ Software is a modern, extensible development environment supporting a wide range of Infineon microcontroller devices, including automotive PSOC™ Arm® Cortex® Microcontrollers. Infineon's Modustoobox offers a variety of code repositories on GitHub that are comprehensive, flexible, and atomic. This means that you will have access to all of the resources you need, can use them in your own workflow, and obtain only those resources which are necessary for your project. These repositories include board support packages (BSPs), low-level resources like a hardware abstraction layer (HAL) and peripheral driver library (PDL), and middleware that enables industry-leading features such as CAPSENSE™.

For more information, click

ModusToolbox™

PSOC™ Creator

PSOC™ Creator is an integrated design environment (IDE) that enables concurrent hardware and firmware editing, compiling, and debugging of PSOC™ and FM0+ systems. Applications are created using schematic capture and over 150 pre-verified, production-ready peripheral components.

For more information, click

PSOC™ Creator

Preferred design houses​

Automotive PSOC™ preferred design houses

Our Automotive PSOC™ preferred design houses is a trusted partners' ecosystem that extends the support force by tailoring their know-how to meet your specific needs.

By partnering with one of our qualified preferred design houses, you can be assured that you'll receive expert advice and customized support to help you achieve your goals. Our team of professionals brings added value to customer service, working together to optimize your design and help you succeed in your business objectives.

We understand that every customer is unique, which is why we offer tailored solutions to meet your specific needs. From product-specific support to application-specific advice, our preferred design house is fully trained to use Automotive PSOC™ 4, PSOC™ High Voltage and PSOC™ Automotive Multitouch and provides a wealth of knowledge and expertise to help you succeed.

Together with our partners, we offer optimized customer support for systems using our products. Our preferred design houses are committed to delivering exceptional service and support to ensure your success.

PSOC™ preferred design houses

PSOC™ technical documentation​

By registering for My Infineon collaboration platform (myICP), you gain access to additional microcontroller information: Technical add-on documentation, training, tools and much more. Please follow these steps to get started:

  1. Register

    with your company email address

  2. Send your access request to

    autopsoc@infineon.com

    (with your company email address)

  3. You will receive a confirmation email explaining how to use your new access

For more information about myICP, click

here

For more information about How can I get access to exclusive documentation, click

here

Products​

For information about PSOC™ Automotive 4: 32-bit Arm® Cortex®-M0 MCU portfolio, see

Products

.