The PSOC™ 4 HV product family provides one-chip solutions for smart sensor automotive designs. PSOC™ 4 HV integrates high-precision programmable analog blocks and programmable digital blocks, along with a high-voltage (12V) operation. This integrates communication transceivers such as LIN/CXPI PHY and an Arm® Cortex®-M0+ CPU with embedded memory. The PSOC™ 4 HV is Automotive Electronics Council (AEC)-Q100 qualified.

Figure 1. Automotive PSOC™ 4 high voltage portfolio overview


PSOC™ 4 HV family sub-categories​

The PSOC™ 4 HV product family is categorized into sub-family:

  • PSOC™ 4 HV Precision Analog (PA) is a fully-integrated programmable embedded system for battery monitoring and management. This system features an Arm® Cortex®-M0+ processor and programmable and reconfigurable analog with high-precision sigma-delta ADC, digital blocks, and high-voltage sub-system included LDO and LIN transceivers

  • PSOC™ HV Mixed Signal (MS) is a fully integrated programmable embedded system for several automotive HMI, body, and power-train applications. This system features an Arm® Cortex®-M0+ processor with programmable and reconfigurable analog and digital blocks with 5th generation multi-sense converter (MSC) block supporting capacitive sensing (CAPSENSE™) and a high-voltage sub-system including LDO and a LIN/CXPI transceiver

PSOC™ 4 HV PA​

key features

  • One-chip solution for smart sensors, integrating analog front-end, MCU, and connectivity, that saves board space

  • High-precision analog performance for high-accuracy applications such as current-sensing

  • Safe smart sensor and HMI designs with integrated functional safety features

  • Connects directly to a 12-V battery supply and to the LIN network

  • Total system solution (hardware, software, and collaterals)

  • Small packages: 32-pin, 48-pin, 56-pin, and 64-pin wettable flank QFNs

Figure 2. Block diagram


Target applications

  • PSOC™ 4 HVPA:

    • 12-V lead-acid battery monitoring (intelligent battery sensors)

    • High-voltage battery current sensors

Use cases

  • As a 12-V automotive battery monitoring MCU: PSOC™ 4 HV PA features two high-precision delta-sigma ADCs to measure battery voltage, current, and temperature. The on-chip processor uses this information to calculate various parameters including state-of-charge and battery health. This information is reported to engine management and other computers via a serial LIN interface

PSOC™ 4 HV MS​

key features

  • Robust capacitive-sensing performance with very high SNR-enabling elegant automotive HMI

  • Connects directly to a 12-V battery supply and to the LIN/CXPI network

Figure 3. Block diagram


Target applications

  • Automotive body HMI (touch buttons/sliders/touchpads for steering wheels, door modules, overhead modules, etc.)

  • Liquid level and quality sensing

  • PTC heaters

Use cases

  • As several automotive HMI and body application MCUs: PSOC™ 4 HV MS is a mixed signal (MS) MCU with a 12-bit SAR ADC, 5th generation Multi-Sense Converter (MSC) block supporting capacitive sensing (CAPSENSE™), digital peripherals such as PWMs and serial communication interfaces along with a LIN interface with integrated PHY/CXPI, and a high-voltage subsystem to operate directly off the 12-V car battery