Skip to main content

PWM

Enable high resolution – This check box is active only for VCM.

The PWM group settings parameters are applied to all PWM instances.

ParameterDescriptionRangeDefault
Dead time risingDead time delay for HS1-1e+09 ns100 ns
Dead time fallingDead time delay for LS1-1e+09 ns100 ns
Duty cycle minMinimum modulation duty cycleRead-only0%
Duty cycle max*Maximum modulation duty cycle1-100%90%
Passive level outputBehavior of PWM outputs with passive PWMLow
High
High impedance
High impedance
note

*The calculated valid range for Duty cycle maximum depends on the entered set of parameters. They display in the respective parameter tooltip.